The mistake of the description is found in the manual that our company issued. We apologize.
"G9SP Series Safety Controller Instructions Reference Manual"
< Publication in June, 2023 > < Manual number Z923-E1-04>
Page 70 "3-5-7 Two-hand Control" General Description
We will make a revision to add a warning.
Before | After |
---|---|
Content to be included in the General Description![]() |
Content to be included in the General Description![]() |
Add a warning at the end of Chapter 3-5-7![]() |
Notice of design change of Two-hand control function block in accordance with ISO13851.
Safety Logic Devices - Controllers G9SP Series
< Refer to the "[ Details of applicable model]".>
Effective as of our production in May, 2025.
Due to a modification in the program for controlling the 2- hand switches.
* Any functions or specifications will not be changed due to the above reasons.
It is not necessary to replace Products Specifications provided to customers.
Before the change | After the change |
---|---|
Behavior of the 2-hand control function block It does not satisfy the requirements of ISO13851 (Safety of machinery Two-hand control devices -- Principles for design and selection) 5.6 Reinitiation of the output signal and 5.7 Synchronous actuation. |
Behavior of the 2-hand control function block It satisfies the requirements of ISO13851 (Safety of machinery Two-hand control devices -- Principles for design and selection) 5.6 Reinitiation of the output signal and 5.7 Synchronous actuation. |
![]() |
![]() |
Example) Even if there is a time difference between pressing both switches of Pair 1 and Pair 2, it may reinitiate (Output Enable ON). |
Example) If there is a time difference between pressing both switches of Pair 1 and Pair 2, it does not reinitiate. |
If customers use a 2-hand switch and need to satisfy the requirements of ISO13851, please replace it with a G9SP manufactured after March 2025 (Lot No. DD325).
However, this will not affect customers who do not use a 2-hand switch.
Models |
---|
G9SP-N10D |
G9SP-N10S |
G9SP-N20S |
G9SP-N20S-932 |