The mistake of the print and the description is found in the manual that our company issued. We apologize.
" NE1A Series Safety Network Controller OPERATION MANUAL "
< Publication in October, 2022 > < Manual number Z906-E1-10>
Page 182 " 8-5-6 Two-hand Control " General Description
Example: We revise it at the time of a Catalog reprint on the next time.
Before | After |
---|---|
Content to be included in the General Description![]() |
Content to be included in the General Description![]() |
Add a warning at the end of Chapter 8-5-6![]() |
Notice of design change of Two-hand control function block in accordance with EN574.
Effective as of our production in March, 2025.
Due to a modification in the program for controlling the 2-hand switches.
*Any functions or specifications will not be changed due to the above reasons.
It is not necessary to replace Products Specifications provided to customers.
Before the change | After the change |
---|---|
Behavior of the 2-hand control function block It does not satisfy the requirements of EN574 (Two-hand Control Devices, Functional Aspect - Principle for Design) 5.6 Reinitiation of the output signal and 5.7 Synchronous actuation. |
Behavior of the 2-hand control function block It satisfies the requirements of EN574 (Two-hand Control Devices, Functional Aspect - Principle for Design) 5.6 Reinitiation of the output signal and 5.7 Synchronous actuation. |
![]() |
![]() |
Example) Even if there is a time difference between pressing both switches of Pair 1 and Pair 2, it may reinitiate (Output Enable ON). |
Example) If there is a time difference between pressing both switches of Pair 1 and Pair 2, it does not reinitiate. |
If customers use a 2-hand switch and need to satisfy the requirements of EN574, please replace it with a NE1A manufactured after May 2025 (Lot No. DD525).
However, this will not affect customers who do not use a 2-hand switch.
Models |
---|
NE1A-SCPU01-EIP VER1.1 |
NE1A-SCPU01-V1 VER2.0 |
NE1A-SCPU02 VER2.0 |
NE1A-SCPU02-EIP VER1.1 |