Available Windows Operating Systems for each version of CX-One.
| CX-One | Supported OS | ||||||
|---|---|---|---|---|---|---|---|
| Windows 11 | Windows 10 | Windows 8.1 | Windows 8 | ||||
| 64 bit | 64 bit | 32 bit | 64 bit | 32 bit | 64 bit | 32 bit | |
| Ver.4.61 - | Yes | Yes | Yes*1 | No | |||
| Ver.4.60 | No | Yes | Yes*1 | Yes | |||
| Ver.4.42 - Ver.4.51 | No | Yes | Yes*1 | Yes | |||
| Ver.4.40 - Ver.4.41 | No | Yes | Yes | Yes | |||
| Ver.4.31 - Ver.4.34 | No | No | Yes | Yes | |||
| Ver.4.30 | No | No | No | Yes | |||
| Ver.4.26 - Ver.4.29 | No | No | No | No | |||
| Ver.4.21 - Ver.4.25 | No | No | No | No | |||
| Ver.4.10 - Ver.4.20 | No | No | No | No | |||
| Ver.4.05 | No | No | No | No | |||
| Ver.4.03 - Ver.4.04 | No | No | No | No | |||
| Ver.3.21 | No | No | No | No | |||
| Ver.3.04 - Ver.3.20 | No | No | No | No | |||
| Ver.2.1 | No | No | No | No | |||
| Ver.1.0 - Ver.2.0 | No | No | No | No | |||
*1 Windows 8.1 Update (KB2919355) must be applied.
| CX-One | Supported OS | |||
|---|---|---|---|---|
| Windows 7*1 | Windows Vista | |||
| 64 bit | 32 bit | 64 bit | 32 bit | |
| Ver.4.61 - | Yes*2 | Yes*2 | No | No |
| Ver.4.60 | Yes | Yes | No | No |
| Ver.4.42 - Ver.4.51 | Yes | Yes | Yes | Yes |
| Ver.4.40 - Ver.4.41 | Yes | Yes | Yes | Yes |
| Ver.4.31 - Ver.4.34 | Yes | Yes | Yes | Yes |
| Ver.4.30 | Yes | Yes | Yes | Yes |
| Ver.4.26 - Ver.4.29 | Yes | Yes | Yes | Yes |
| Ver.4.21 - Ver.4.25 | Yes | Yes | Yes | Yes |
| Ver.4.10 - Ver.4.20 | Yes | Yes | Yes | Yes |
| Ver.4.05 | No | Yes | No | Yes |
| Ver.4.03 - Ver.4.04 | No | Yes | No | Yes |
| Ver.3.21 | No | No | No | Yes |
| Ver.3.04 - Ver.3.20 | No | No | No | Yes |
| Ver.2.1 | No | No | No | Yes *3 |
| Ver.1.0 - Ver.2.0 | No | No | No | No |
*1 Windows 7 Update (KB4474419 and KB4490628) must be applied.
*2 Supported only by Windows 7 Service Pack 1 or later.
*3 Not guaranteed to work with Windows Vista Service Pack 1 or later.
| CX-One | Supported OS | |||||
|---|---|---|---|---|---|---|
| Windows XP *1 | Windows Me | Windows 2000 | Windows NT4.0 | Windows 98(SE) | Windows 95 | |
| Ver.4.60 - | No | No | No | No | No | No |
| Ver.4.40 - Ver.4.51 | Yes *2 | No | No | No | No | No |
| Ver.4.31 - Ver.4.34 | Yes *2 | No | No | No | No | No |
| Ver.4.30 | Yes *2 | No | No | No | No | No |
| Ver.4.26 - Ver.4.29 | Yes *2 | No | No | No | No | No |
| Ver.4.21 - Ver.4.25 | Yes *2 | No | No | No | No | No |
| Ver.4.10 - Ver.4.20 | Yes *2 | No | No | No | No | No |
| Ver.4.05 | Yes | No | Yes *3 | No | No | No |
| Ver.4.03 - Ver.4.04 | Yes | No | Yes *3 | No | No | No |
| Ver.3.21 | Yes | No | Yes *3 | No | No | No |
| Ver.3.04 - Ver.3.20 | Yes | No | Yes *4 | No | No | No |
| Ver.2.1 | Yes *5 | Yes | Yes *4 | Yes *6 | Yes *7 | No |
| Ver.1.0 - Ver.2.0 | Yes *5 | Yes | Yes *4 | Yes *6 | Yes *7 | No |
*1 64-bit version is not supported.
*2 Supported only by Windows XP Service Pack 3 or later.
*3 Supported only by Windows 2000 Service Pack 4 or later.
*4 Supported only by Windows 2000 Service Pack 3 or later.
*5 Not guaranteed to work with Windows XP Service Pack 3 or later.
*6 Supported only by Windows NT 4.0 Service Pack 6a or later.
*7 Supported only by Windows 98 SE.