| Supported OS | Sysmac Studio Version | ||||||
|---|---|---|---|---|---|---|---|
| 1.52 - | 1.49 - 1.50 | 1.17 - 1.48 | 1.15 - 1.16 | 1.09 - 1.14 | 1.00 - 1.08 | ||
| Windows 11 | 64 bit | Yes | Yes | No | No | No | No |
| Windows 10 *4 | 64 bit | Yes | Yes | Yes | Yes | No | No |
| 32 bit | Yes | Yes | Yes | Yes | No | No | |
| Windows 8.1 | 64 bit | Yes *1 | Yes *1 | Yes *1 | Yes | Yes | No |
| 32 bit | Yes *1 | Yes *1 | Yes *1 | Yes | Yes | No | |
| Windows 8 | 64 bit | No | Yes | Yes | Yes | Yes | No |
| 32 bit | No | Yes | Yes | Yes | Yes | No | |
| Windows 7 *3 | 64 bit | Yes *2 | Yes *2 | Yes *2 | Yes | Yes | Yes |
| 32 bit | Yes *2 | Yes *2 | Yes *2 | Yes | Yes | Yes | |
| Windows Vista | 64 bit | No | No | No | No | No | No |
| 32 bit | No | No | No | Yes | Yes | Yes | |
| Windows XP | 64 bit | No | No | No | No | No | No |
| Service Pack 3 | 32 bit | No | No | No | Yes | Yes | Yes |
*1. Windows 8.1 Update (KB2919355) must be applied.
*2. Windows 7 Service Pack 1 (KB976932) must be applied.
*3. Windows 7 Update (KB4474419 and KB4490628) must be applied.
*4. Windows10 version 1607 or later is required to install Sysmac Studio Ver.1.58 or higher.
| Supported OS | Sysmac Studio Version | ||
|---|---|---|---|
| 1.49 - | 1.31 - 1.48 | ||
| Windows 11 | 64 bit | Yes | No |
| Windows 10 *1 | 64 bit | Yes | Yes |
| 32 bit | No | No | |
| Windows 8.1 | 64 bit | No | No |
| 32 bit | No | No | |
| Windows 8 | 64 bit | No | No |
| 32 bit | No | No | |
| Windows 7 | 64 bit | No | No |
| 32 bit | No | No | |
| Windows Vista | 64 bit | No | No |
| 32 bit | No | No | |
| Windows XP | 64 bit | No | No |
| 32 bit | No | No | |
*1. Windows10 version 1607 or later is required to install Sysmac Studio Ver.1.58 or higher.