| Update* | 2026/07/01 |
|---|---|
| Version information* | Ver.1.0.0.3 |
| Applicable user | User of the following series |
| Applicable model | IO-Link Master Unit GD series Displacement Sensors ZP series |
| File name and size* | WaveInspireHub_1.0.0.3_Setup.zip (228MB) |
Wave Inspire ZP and Wave Inspire HUB cannot be installed on the same PC at the same time. Wave Inspire HUB is also available for users of the ZP-L Series. For new installations and future use, we recommend adopting Wave Inspire HUB.
| Compatible OS (required system) |
Windows11 64bit (English or Japanese) |
|---|---|
| CPU | CPU 64 bit processor of 2.30GHz min |
| Memory | 4GB or more |
| Display | 1920 x 1080 |
| HDD | 10GB or more |
| Communications port | LAN port for network connection |
| Precautions | Administrator privileges are required during installation. |