H5CC/H7CC replacement time calculation tool is to calculate a Cumulative Run Time Alarm Set Value(OT-A) . Set a cumulative run time calculated by this tool as a Cumulative Run Time Alarm Set Value(OT-A).
| Update* | 2023/04/03 |
|---|---|
| Version information* | Ver2.0.0 |
| Applicable user | Users of H5CC and/or H7CC |
| Applicable model | H5CC, H7CC |
| File name and size* | h5cc_h7cc_replacement_time_calculation_tool_v2_0_0_en.zip(346.4KB) |
| Compatible OS (required system) | Microsoft Windows 10(32bit/64Bit) |
|---|---|
| CPU | Personal computer equipped with an Intel® Celeron® processor 540 (1.8 GHz) or higher processor. Personal computer equipped with an Intel® Core™ i5 M520 processor (2.4GHz) or higher processor is recommended. |
| Memory | 2GB or more. 4GB or more is recommended. |
| Display | XGA 1024 X 768, 16 million colors WXGA 1280 X 800 or more recommended |
| Application | Excel |