A tool for easily analyzing log data of the K6PM saved using the Thermal condition monitoring Tool
Update | February 17, 2020 |
---|---|
Version information | Ver.1.0.0 |
Applicable user | K6PM users |
Applicable model | K6PM |
File name and size | K6PM_SimpleAnalysisTool_V1_0_1ENG.zip(53.8KB) |
Compatible OS (required system) | Microsoft Windows 7(32bit/64Bit) / 10(32bit/64bit) |
---|---|
CPU | DOS / V (IBM AT compatible) personal computer equipped with an Intel® Celeron® processor 540 (1.8 GHz) or higher processor. DOS / V (IBM AT compatible) personal computer equipped with an Intel® Core™ i5 M520 processor (2.4GHz) or higher processor is recommended. |
Memory | 2GB or more. 4GB or more is recommended. |
Display | XGA 1024 × 768, 16 million colors WXGA 1280 × 800 or more recommended |
Application | Excel 2010 (32bit version) Excel 2016 (64bit version) Compatible with |
Precautions | The following library files are required to operate the macro. If the macro does not work, check that the library file has been installed.
|