This tool software is logging its measurement values for the Insulation resistance monitoring device K7GE-MG.
Update* | January 4, 2021 |
---|---|
Version information* | Version 1.1.0 |
Applicable user | The user of the Insulation resistance monitoring device K7GE-MG. |
Applicable model | K7GE-MGMA、K7GE-MGMD |
File name and size* | K7GE-MG_LoggingTool_En_v1_1_0.zip (1.1MB) |
Microsoft Excel 2019 (32/64-bit edition) Japanese/English is required to operate the tool software.
Compatible OS (required system) |
Windows 10 (64-bit edition) Japanese/English |
---|---|
CPU | 1 GHz min. |
Memory | 1 GB min. |
HDD | Disk reserved area capacity: 16 GB min. |
Precautions | RS485-USB communications converter is required to operate the tool software. Use a commercially available product. * OMRON performed an evaluation test on the SI-35USB-2 manufactured by LINE EYE. (The driver version is V2.12.18.) |