Why not incorporate OMRON UPS Auto Shutdown Software in your embedded system?
The Auto Shutdown Software ”PowerAttendant Basic Edition“ can automatically shut down a computer and an UPS when an input power problem occurs (power outage, etc.).
| Update | November 4, 2025 |
|---|---|
| Version information | Ver.1.1.1 |
| Applicable user | User for S8BA |
| Applicable model | S8BA |
| File name and size |
|
| Supported Operating Systems |
Red Hat Enterprise Linux 10.0 / 9.6 / 9.5 / 9.4 / 9.3 / 9.2 / 9.1 / 9.0 / 8.10 / 8.9 / 8.8 / 8.7 / 8.6 / 8.5 / 8.4 / 8.3 / 8.2 / 8.1 / 8.0 AlmaLinux 10.0 / 9.6 / 9.5 / 9.4 / 9.3 / 9.2 / 9.1 / 9.0 / 8.10 / 8.9 / 8.8 / 8.7 / 8.6 / 8.5 Rocky Linux 10.0 / 9.6 / 9.5 / 9.4 / 9.3 / 9.2 / 9.1 / 9.0 / 8.10 / 8.9 / 8.8 / 8.7 / 8.6 / 8.5 MIRACLE LINUX 9.6 / 9.4 / 9.2 / 9.0 / 8.10 / 8.8 / 8.6 / 8.4 Oracle Linux 10.0 / 9.6 / 9.5 / 9.4 / 9.3 / 9.2 / 9.1 / 9.0 / 8.10 / 8.9 / 8.8 / 8.7 / 8.6 / 8.5 Ubuntu 24.04 / 22.04 / 20.04 Debian 13.0 / 12.11 / 11.11 |
|---|---|
| Interface | USB/RS-232C |