PowerAttendant Lite(hereafter the software) always monitors the status of an Uninterruptible Power Supply (hereafter called as "UPS") connected to a computer and when an input power supply abnormality (power failure, etc.) occurs, shuts down a computer normally to protect from breakages of OS and hard discs.
| Update | May 8, 2023 |
|---|---|
| Version information | Ver.1.05 |
| Applicable user | Users of S8BA |
| Applicable model | S8BA |
| File name and size | |
| Supported Computers | DOS/V machines |
|---|---|
| Supported Operating Systems |
(for Linux7) Red Hat Enterprise Linux 7.9/7.8/7.7/7.6/7.5/7.4/7.3/7.2/7.1/7.0 CentOS 7.9/7.8/7.7/7.6/7.5/7.4/7.3/7.2/7.1/7.0 |
|
(for Linux8) Red Hat Enterprise Linux 8.5 / 8.4 / 8.3 / 8.2 / 8.1 / 8.0 Alma Linux 8.5 Rocky Linux 8.5 Miracle Linux 8.4 Oracle Linux 8.5 CentOS 8.4 / 8.3 / 8.2 / 8.1 / 8.0 |
|
| Supported Operating Systems | X86, AMD64, EM64T |
| Interface |
RS232C USB |