PowerAttendant Standard Edition(hereafter the software) always monitors the status of an Uninterruptible Power Supply (hereafter called as "UPS") connected to a computer and when an input power supply abnormality (power failure, etc.) occurs, shuts down a computer normally to protect from breakages of OS and hard discs.
| Update | October 19, 2026 |
|---|---|
| Version information | Ver.2.3.0 |
| Applicable user | User for S8BA |
| Applicable model | S8BA |
| File name and size |
|
|
|
| PASV230_linux_redhat.zip | 00E150FC1C99AEA7B9859AF8588CE0F13B9D26E8E37CCB9BE266D8CB19A58A42 |
|---|---|
| PASV230_linux_ubuntu.zip | 2F4BD4C524FCFBC368503F146236A5E7CDDB79A79023C5142DC31361836F892A |
| Supported Operating Systems | For Linux redhat |
Red Hat Enterprise Linux 10.2 /10.1 / 10.0 /9.8/ 9.7 / 9.6 / 9.5 / 9.4 / 9.3 / 9.2 / 9.1 / 9.0 8.10 / 8.9 / 8.8 / 8.7 / 8.6 / 8.5 / 8.4 / 8.3 / 8.2 / 8.1 / 8.0 AlmaLinux 10.2 /10.1 / 10.0 /9.8/ 9.7 / 9.6 / 9.5 / 9.4 / 9.3 / 9.2 / 9.1 / 9.0 / 8.10 / 8.9 / 8.8 / 8.7 / 8.6 / 8.5 Rocky Linux 10.2 /10.1 / 10.0 /9.8 / 9.7 / 9.6 / 9.5 / 9.4 / 9.3 / 9.2 / 9.1 / 9.0 / 8.10 / 8.9 / 8.8 / 8.7 / 8.6 / 8.5 MIRACLE LINUX 9.8 /9.6 / 9.4 / 9.2 / 9.0 / 8.10 / 8.8 / 8.6 / 8.4 Oracle Linux 10.2 /10.1 / 10.0 /9.8 / 9.7 / 9.6 / 9.5 / 9.4 / 9.3 / 9.2 / 9.1 / 9.0 / 8.10 / 8.9 / 8.8 / 8.7 / 8.6 / 8.5 |
|---|---|---|
| For Linux Ubuntu | Ubuntu 26.04 / 24.04 / 22.04 | |
| Interface | USB/RS-232C | |