Page top

Primary Contents

Download Auto Shutdown Software PowerAttendant Standard Edition for Windows

Precautions

PowerAttendant Standard Edition(hereafter the software) always monitors the status of an Uninterruptible Power Supply (hereafter called as "UPS") connected to a computer and when an input power supply abnormality (power failure, etc.) occurs, shuts down a computer normally to protect from breakages of OS and hard discs.

Main Functions

  • Normal Shutdown of a Computer
    When an input power supply abnormality (power failure, etc.) occurs, the software ends the application software or the OS and stops the power supply of UPS.
    Even when an event like battery deterioration, etc. occurs, the software also shut downs automatically.
  • Schedule Control of UPS
    The software does shutdown /start to computer and UPS automatically as set.
  • Control of Computers on Network
    Using the smart task function, it is possible to shut down other computers on network when power supply abnormality occurs.
  • Save & Read system configuration
    It is possible to save & Read configuration data in the software.

Download file

Update October 19, 2026
Version information Ver.2.3.0
Applicable user User for S8BA
Applicable model S8BA
File name and size PowerAttendantStandardVer230_Windows.zip(39.0MB)

SHA-256 Checksum

PASV230_windows.zip A4940F7FD48F9C748D05F6AD71DF1693EA1CC80F1CFF076CAF67356A382CACBB

Update information (Open)

Installation procedure (Open)

System requirements

Supported Operating Systems Windows Server 2025
Windows Server 2022
Windows Server 2019
Windows Server 2016
Windows Server IoT 2025 for Storage
Windows Server IoT 2022 for Storage
Windows 11 IoT Enterprise LTSC 2024
Windows 10 IoT Enterprise LTSC 2021 (21H2)
Windows 10 IoT Enterprise LTSC 2019
Windows 10 IoT Enterprise LTSB 2016
Windows 11
Windows 10
Interface USB/RS-232C