The UPS Setting Utility is a software for performing various UPS settings. You can use this software to easily change the UPS settings.
Example: Stop the UPS without using the Shut-down Software in case of power outage.
→ Set Maximum Backup Duration.
You can also backup the UPS settings to a file, or transfer the settings to another UPS.
| Update | May 8, 2023 |
|---|---|
| Version information | Ver.4.11 |
| Applicable user | Users of S8BA |
| Applicable model | S8BA |
| File name and size |
| Supported Computers | DOS/V machine |
|---|---|
| Supported Operating Systems |
Windows 11/10 Windows Server 2022/2019/2016/2012 R2/2012 Windows 10 IoT Enterprise LTSB |
| Interface |
RS232C USB * RS232C transmission setting: 2400bps/8bit/1bit/none |