Page top

Machine Automation Controllers

Controller that covers functions and high-speed processing required for machine control and safety, reliability and maintainability

Machine Automation Controllers List

There are 12 products of Machine Automation Controllers.

NX701-[][][][] NX-Series NX701 CPU Units NX701-[][][][]

Ideal for large-scale, fast, and highly-accurate control with up to 256 axes.

NX701-1[]20 NX-Series NX701 Database Connection CPU Units NX701-1[]20

The Controller can be directly connected to a database. No special Unit, software, nor middleware is required.

NX502-[][][][] Machine Automation Controller NX502-[][][][]

Up to ten EtherNet/IP networks, ideal for large-scale systems

NX102-[][][][] NX-Series NX1 CPU Units NX102-[][][][]

Powerful functionality in a compact design

NX1P2 NX-series NX1P2 CPU Units NX1P2

Up to eight axes of control via EtherCAT

NJ501-[][][][] NJ-Series NJ501 CPU Units NJ501-[][][][]

Controller that covers functions and high-speed processing required for machine control and safety, reliability and maintainability that are the features of industrial controllers. Ideal for large-scale, fast, and high-accurate control with up to 64 axes.

NJ501-5300 NJ-series NC Integrated Controller NJ501-5300

Realize high-accuracy synchronization motion control (MC) and numerical control (NC) functions by ONE controller.

NJ501-1[]20 / NJ101-[][]20 NJ-series Database Connection CPU Units NJ501-1[]20 / NJ101-[][]20

The NJ-series Machine Automation Controller supports the Database Connection function. Machine data can be quickly stored in a database by connecting the Controller directly to the database.

NJ501-1340 NJ-series NJ501 SECS/GEM CPU Unit NJ501-1340

The NJ501 SECS/GEM CPU Unit is a NJ-series machine automation controller, and has built-in the SECS/GEM communications functions which are the standards in the semiconductor industry. It is the high-performance controller that fuses machine control and host communications.

NJ501-4[][][] NJ-series NJ Robotics CPU Units NJ501-4[][][]

New controller that covers functions and high-speed processing required for machine control and safety, reliability and maintainability that are the features of industrial controllers provides robot control function. In addition to robot control, general motion control with up to 64 axes can be also performed.

NJ301-[][][][] NJ-Series NJ301 CPU Units NJ301-[][][][]

Controller that covers functions and high-speed processing required for machine control and safety, reliability and maintainability that are he features of industrial controllers Ideal for small-scale control with up to 8 axes

NJ101-[][][][] NJ-Series NJ101 CPU Units NJ101-[][][][]

Sysmac solutions for every machine Controllers ideal for simple machines