Indicator (Cylindrical 16-dia.)
Cylindrical 16-dia. Indicator
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
M16-AA-12D | Indicator (Cylindrical 16-dia.), Square, Blue, LED, 12 VAC/VDC, Solder terminal, IP40 |
M16-AA-24D | Indicator (Cylindrical 16-dia.), Square, Blue, LED, 24 VAC/VDC, Solder terminal, IP40 |
M16-AA-24D-S | Indicator (Cylindrical 16-dia.), Square, Blue, LED, 24 VAC/VDC, Quick connector, IP40 |
M16-AA-5D | Indicator (Cylindrical 16-dia.), Square, Blue, LED, 5 VDC, Solder terminal, IP40 |
M16-AA-T1 | Indicator (Cylindrical 16-dia.), Square, Blue, LED (with built-in reduced-voltage lighting function), 110 VAC/VDC, Solder terminal, IP40 |
M16-AG-12D | Indicator (Cylindrical 16-dia.), Square, Green, LED, 12 VAC/VDC, Solder terminal, IP40 |
M16-AG-24D | Indicator (Cylindrical 16-dia.), Square, Green, LED, 24 VAC/VDC, Solder terminal, IP40 |
M16-AG-24D-S | Indicator (Cylindrical 16-dia.), Square, Green, LED, 24 VAC/VDC, Quick connector, IP40 |
M16-AG-5D | Indicator (Cylindrical 16-dia.), Square, Green, LED, 5 VDC, Solder terminal, IP40 |
M16-AG-T1 | Indicator (Cylindrical 16-dia.), Square, Green, LED (with built-in reduced-voltage lighting function), 110 VAC/VDC, Solder terminal, IP40 |
M16-AG-T1-S | Indicator (Cylindrical 16-dia.), Square, Green, LED (with built-in reduced-voltage lighting function), 110 VAC/VDC, Quick connector, IP40 |
M16-AG-T2-S | Indicator (Cylindrical 16-dia.), Square, Green, LED (with built-in reduced-voltage lighting function), 220 VAC/VDC, Quick connector, IP40 |
M16-APW-24D | Indicator (Cylindrical 16-dia.), Square, Pure white, LED, 24 VAC/VDC, Solder terminal, IP40 |
M16-APY-12D | Indicator (Cylindrical 16-dia.), Square, Pure yellow, LED, 12 VAC/VDC, Solder terminal, IP40 |
M16-APY-24D | Indicator (Cylindrical 16-dia.), Square, Pure yellow, LED, 24 VAC/VDC, Solder terminal, IP40 |
M16-APY-5D | Indicator (Cylindrical 16-dia.), Square, Pure yellow, LED, 5 VDC, Solder terminal, IP40 |
M16-AR-12D | Indicator (Cylindrical 16-dia.), Square, Red, LED, 12 VAC/VDC, Solder terminal, IP40 |
M16-AR-24D | Indicator (Cylindrical 16-dia.), Square, Red, LED, 24 VAC/VDC, Solder terminal, IP40 |
M16-AR-24D-S | Indicator (Cylindrical 16-dia.), Square, Red, LED, 24 VAC/VDC, Quick connector, IP40 |
M16-AR-5D | Indicator (Cylindrical 16-dia.), Square, Red, LED, 5 VDC, Solder terminal, IP40 |