Indicator (Cylindrical 16-dia.)
Cylindrical 16-dia. Indicator
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
M165-AY-T1 | Indicator (Cylindrical 16-dia.), Square, Yellow, LED (with built-in reduced-voltage lighting function), 110 VAC/VDC, Solder terminal, IP66 (oil-resistant type) |
M165-AY-T2-S | Indicator (Cylindrical 16-dia.), Square, Yellow, LED (with built-in reduced-voltage lighting function), 220 VAC/VDC, Quick connector, IP66 (oil-resistant type) |
M165-JA-12D | Indicator (Cylindrical 16-dia.), Rectangular, Blue, LED, 12 VAC/VDC, Solder terminal, IP66 (oil-resistant type) |
M165-JA-24D | Indicator (Cylindrical 16-dia.), Rectangular, Blue, LED, 24 VAC/VDC, Solder terminal, IP66 (oil-resistant type) |
M165-JA-24D-S | Indicator (Cylindrical 16-dia.), Rectangular, Blue, LED, 24 VAC/VDC, Quick connector, IP66 (oil-resistant type) |
M165-JA-5D | Indicator (Cylindrical 16-dia.), Rectangular, Blue, LED, 5 VDC, Solder terminal, IP66 (oil-resistant type) |
M165-JA-T1 | Indicator (Cylindrical 16-dia.), Rectangular, Blue, LED (with built-in reduced-voltage lighting function), 110 VAC/VDC, Solder terminal, IP66 (oil-resistant type) |
M165-JG-12D | Indicator (Cylindrical 16-dia.), Rectangular, Green, LED, 12 VAC/VDC, Solder terminal, IP66 (oil-resistant type) |
M165-JG-12D-S | Indicator (Cylindrical 16-dia.), Rectangular, Green, LED, 12 VAC/VDC, Quick connector, IP66 (oil-resistant type) |
M165-JG-24D | Indicator (Cylindrical 16-dia.), Rectangular, Green, LED, 24 VAC/VDC, Solder terminal, IP66 (oil-resistant type) |
M165-JG-24D-S | Indicator (Cylindrical 16-dia.), Rectangular, Green, LED, 24 VAC/VDC, Quick connector, IP66 (oil-resistant type) |
M165-JG-5D | Indicator (Cylindrical 16-dia.), Rectangular, Green, LED, 5 VDC, Solder terminal, IP66 (oil-resistant type) |
M165-JG-T1 | Indicator (Cylindrical 16-dia.), Rectangular, Green, LED (with built-in reduced-voltage lighting function), 110 VAC/VDC, Solder terminal, IP66 (oil-resistant type) |
M165-JG-T1-S | Indicator (Cylindrical 16-dia.), Rectangular, Green, LED (with built-in reduced-voltage lighting function), 110 VAC/VDC, Quick connector, IP66 (oil-resistant type) |
M165-JG-T2-S | Indicator (Cylindrical 16-dia.), Rectangular, Green, LED (with built-in reduced-voltage lighting function), 220 VAC/VDC, Quick connector, IP66 (oil-resistant type) |
M165-JPW-12D | Indicator (Cylindrical 16-dia.), Rectangular, Pure white, LED, 12 VAC/VDC, Solder terminal, IP66 (oil-resistant type) |
M165-JPW-24D | Indicator (Cylindrical 16-dia.), Rectangular, Pure white, LED, 24 VAC/VDC, Solder terminal, IP66 (oil-resistant type) |
M165-JPY-24D | Indicator (Cylindrical 16-dia.), Rectangular, Pure yellow, LED, 24 VAC/VDC, Solder terminal, IP66 (oil-resistant type) |
M165-JPY-24D-S | Indicator (Cylindrical 16-dia.), Rectangular, Pure yellow, LED, 24 VAC/VDC, Quick connector, IP66 (oil-resistant type) |
M165-JPY-5D | Indicator (Cylindrical 16-dia.), Rectangular, Pure yellow, LED, 5 VDC, Solder terminal, IP66 (oil-resistant type) |