Pushbutton Switch (Cylindrical 22/25-dia.)
Install in 22-dia. or 25-dia. Panel Cutout (When Using a Ring)
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
A22L-HY-24A-10A | Pushbutton Switch (Cylindrical 22/25-dia.), Lighted, Round half guard, Yellow, LED (24 VAC/VDC), SPST-NO, Alternate |
A22L-HY-24A-10M | Pushbutton Switch (Cylindrical 22/25-dia.), Lighted, Round half guard, Yellow, LED (24 VAC/VDC), SPST-NO, Momentary |
A22L-HY-24A-11M | Pushbutton Switch (Cylindrical 22/25-dia.), Lighted, Round half guard, Yellow, LED (24 VAC/VDC), SPST-NO/SPST-NC, Momentary |
A22L-HY-24A-20M | Pushbutton Switch (Cylindrical 22/25-dia.), Lighted, Round half guard, Yellow, LED (24 VAC/VDC), DPST-NO, Momentary |
A22L-HY-T1-02M | Pushbutton Switch (Cylindrical 22/25-dia.), Lighted, Round half guard, Yellow, LED (with built-in reduced-voltage lighting function) (100 VAC), DPST-NC, Momentary |
A22L-HY-T1-10M | Pushbutton Switch (Cylindrical 22/25-dia.), Lighted, Round half guard, Yellow, LED (with built-in reduced-voltage lighting function) (100 VAC), SPST-NO, Momentary |
A22L-HY-T2-01A | Pushbutton Switch (Cylindrical 22/25-dia.), Lighted, Round half guard, Yellow, LED (with built-in reduced-voltage lighting function) (200 VAC), SPST-NC, Alternate |
A22L-HY-T2-01M | Pushbutton Switch (Cylindrical 22/25-dia.), Lighted, Round half guard, Yellow, LED (with built-in reduced-voltage lighting function) (200 VAC), SPST-NC, Momentary |