Pushbutton Switch (Cylindrical 22/25-dia.)
Install in 22-dia. or 25-dia. Panel Cutout (When Using a Ring)
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
A22-SR-02M | Pushbutton Switch (Cylindrical 22/25-dia.), Non-lighted, Mushroom small size (30 mm dia.), Red, DPST-NC, Momentary |
A22-SR-10M | Pushbutton Switch (Cylindrical 22/25-dia.), Non-lighted, Mushroom small size (30 mm dia.), Red, SPST-NO, Momentary |
A22-SR-11M | Pushbutton Switch (Cylindrical 22/25-dia.), Non-lighted, Mushroom small size (30 mm dia.), Red, SPST-NO/SPST-NC, Momentary |
A22-SR-20M | Pushbutton Switch (Cylindrical 22/25-dia.), Non-lighted, Mushroom small size (30 mm dia.), Red, DPST-NO, Momentary |
A22-SW-02M | Pushbutton Switch (Cylindrical 22/25-dia.), Non-lighted, Mushroom small size (30 mm dia.), White, DPST-NC, Momentary |
A22-SW-10M | Pushbutton Switch (Cylindrical 22/25-dia.), Non-lighted, Mushroom small size (30 mm dia.), White, SPST-NO, Momentary |
A22-SW-11M | Pushbutton Switch (Cylindrical 22/25-dia.), Non-lighted, Mushroom small size (30 mm dia.), White, SPST-NO/SPST-NC, Momentary |
A22-SY-01M | Pushbutton Switch (Cylindrical 22/25-dia.), Non-lighted, Mushroom small size (30 mm dia.), Yellow, SPST-NC, Momentary |
A22-SY-10M | Pushbutton Switch (Cylindrical 22/25-dia.), Non-lighted, Mushroom small size (30 mm dia.), Yellow, SPST-NO, Momentary |
A22-SY-11M | Pushbutton Switch (Cylindrical 22/25-dia.), Non-lighted, Mushroom small size (30 mm dia.), Yellow, SPST-NO/SPST-NC, Momentary |
A22-SY-20M | Pushbutton Switch (Cylindrical 22/25-dia.), Non-lighted, Mushroom small size (30 mm dia.), Yellow, DPST-NO, Momentary |
A22L-CA-24A-10M | Pushbutton Switch (Cylindrical 22/25-dia.), Lighted, Square projected type, Blue, LED (24 VAC/VDC), SPST-NO, Momentary |
A22L-CA-24A-20A | Pushbutton Switch (Cylindrical 22/25-dia.), Lighted, Square projected type, Blue, LED (24 VAC/VDC), DPST-NO, Alternate |
A22L-CA-24A-20M | Pushbutton Switch (Cylindrical 22/25-dia.), Lighted, Square projected type, Blue, LED (24 VAC/VDC), DPST-NO, Momentary |
A22L-CA-T1-10A | Pushbutton Switch (Cylindrical 22/25-dia.), Lighted, Square projected type, Blue, LED (with built-in reduced-voltage lighting function) (100 VAC), SPST-NO, Alternate |
A22L-CA-T1-11M | Pushbutton Switch (Cylindrical 22/25-dia.), Lighted, Square projected type, Blue, LED (with built-in reduced-voltage lighting function) (100 VAC), SPST-NO/SPST-NC, Momentary |
A22L-CA-T1-20M | Pushbutton Switch (Cylindrical 22/25-dia.), Lighted, Square projected type, Blue, LED (with built-in reduced-voltage lighting function) (100 VAC), DPST-NO, Momentary |
A22L-CA-T2-11A | Pushbutton Switch (Cylindrical 22/25-dia.), Lighted, Square projected type, Blue, LED (with built-in reduced-voltage lighting function) (200 VAC), SPST-NO/SPST-NC, Alternate |
A22L-CA-T2-20A | Pushbutton Switch (Cylindrical 22/25-dia.), Lighted, Square projected type, Blue, LED (with built-in reduced-voltage lighting function) (200 VAC), DPST-NO, Alternate |
A22L-CG-24A-10A | Pushbutton Switch (Cylindrical 22/25-dia.), Lighted, Square projected type, Green, LED (24 VAC/VDC), SPST-NO, Alternate |