Page top

3G8F7-DRM21-E

DeviceNet Board (PCI Board)

3G8F7-DRM21-E

PCI Bus DeviceNet Board with Performance and Functionality at the Top Class in the Industry

Master/Slave Specifications

Item Product
Master
Specifications
Max. I/O points IN: 12,600 bytes (100,800 points)
OUT: 12,600 bytes (100,800 points)
Max. I/O points per Slave IN: 200 bytes (1,600 points)
OUT: 200 bytes (1,600 points)
I/O connections Up to two Poll, Bitstrobe, or COS/Cyclic connections can be used.
Explicit messages Up to 552 bytes
Max. No. of connected slaves 63
Slave
Specifications
Max. I/O points IN: 200 bytes (1,600 points)
OUT: 200 bytes (1,600 points)
I/O connections Up to two Poll, Bitstrobe, or COS/Cyclic connections can be used.

System Requirements

Item Specifications
Computer IBM PC/AT or compatible with PCI bus
OS Windows 95, 98, NT4.0, 2000, XP, and 7
Available hard disk space 5 MB min.
Memory 32 MB min.
MPU Pentium 166-MHz processor or better
Language Microsoft Visual C++ Ver.6.0 (Include Service Pack3)

Note: At least one CD-ROM drive is required to install the drivers and software.