Rugged Incremental 50-mm-dia. Rotary Encoder
Rugged Rotary Encoder
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E6C3-CWZ3EH 300P/R 1M | Rotary Encoder, Rugged, 300 P/R, 5 to 12 VDC, NPN voltage output, Cable length 1 m |
E6C3-CWZ3EH 300P/R 2M | Rotary Encoder, Rugged, 300 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6C3-CWZ3EH 3600P/R 1M | Rotary Encoder, Rugged, 3600 P/R, 5 to 12 VDC, NPN voltage output, Cable length 1 m |
E6C3-CWZ3EH 3600P/R 2M | Rotary Encoder, Rugged, 3600 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6C3-CWZ3EH 360P/R 1M | Rotary Encoder, Rugged, 360 P/R, 5 to 12 VDC, NPN voltage output, Cable length 1 m |
E6C3-CWZ3EH 360P/R 2M | Rotary Encoder, Rugged, 360 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6C3-CWZ3EH 500P/R 1M | Rotary Encoder, Rugged, 500 P/R, 5 to 12 VDC, NPN voltage output, Cable length 1 m |
E6C3-CWZ3EH 500P/R 2M | Rotary Encoder, Rugged, 500 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6C3-CWZ3EH 600P/R 1M | Rotary Encoder, Rugged, 600 P/R, 5 to 12 VDC, NPN voltage output, Cable length 1 m |
E6C3-CWZ3EH 600P/R 2M | Rotary Encoder, Rugged, 600 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6C3-CWZ3EH 720P/R 1M | Rotary Encoder, Rugged, 720 P/R, 5 to 12 VDC, NPN voltage output, Cable length 1 m |
E6C3-CWZ3EH 720P/R 2M | Rotary Encoder, Rugged, 720 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6C3-CWZ3EH 800P/R 1M | Rotary Encoder, Rugged, 800 P/R, 5 to 12 VDC, NPN voltage output, Cable length 1 m |
E6C3-CWZ3EH 800P/R 2M | Rotary Encoder, Rugged, 800 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6C3-CWZ3XH 1000P/R 1M | Rotary Encoder, Rugged, 1000 P/R, 5 to 12 VDC, Line driver output, Cable length 1 m |
E6C3-CWZ3XH 1000P/R 2M | Rotary Encoder, Rugged, 1000 P/R, 5 to 12 VDC, Line driver output, Cable length 2 m |
E6C3-CWZ3XH 100P/R 1M | Rotary Encoder, Rugged, 100 P/R, 5 to 12 VDC, Line driver output, Cable length 1 m |
E6C3-CWZ3XH 100P/R 2M | Rotary Encoder, Rugged, 100 P/R, 5 to 12 VDC, Line driver output, Cable length 2 m |
E6C3-CWZ3XH 1024P/R 1M | Rotary Encoder, Rugged, 1024 P/R, 5 to 12 VDC, Line driver output, Cable length 1 m |
E6C3-CWZ3XH 1024P/R 2M | Rotary Encoder, Rugged, 1024 P/R, 5 to 12 VDC, Line driver output, Cable length 2 m |