Page top

CJ1W-B7A

CJ-series B7A Interface Unit

CJ1W-B7A

It transmits 16 points of I/O signals per word with a pair of cables. Easy and minimized wiring effort. This unit is available for CJ/NJ controller.

International Standards

  • The standards are abbreviated as follows: U: UL, U1: UL (Class I Division 2 Products for Hazardous Locations), C: CSA, UC: cULus, UC1: cULus (Class I Division 2 Products for Hazardous Locations), CU: cUL, N: NK, L: Lloyd, and CE: EC Directives.
  • Contact your OMRON representative for further details and applicable conditions for these standards.

Unit
type
Name Specifications No. of
words
allocated
Current
consumption (A)
Model Standards
I/O points External
connection
5 V 24 V
CJ1
Basic
I/O
Units
B7A
Interface
Units
64 inputs Removable
terminal block
4 words 0.07 --- CJ1W-B7A14 UC1, CE
64 outputs 0.07 --- CJ1W-B7A04
32 inputs/
outputs
0.07 --- CJ1W-B7A22