Page top


Basic-type Digital Temperature Controller (96 x 96 mm and 48 x 96 mm)


New 96 x 96-mm and 48 x 96-mm Basic Temperature Controllers with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

Indication Accuracy
Thermocouple input: ±0.3% of PV (previous models: ±0.5%)
Pt input: ±0.2% of PV (previous models: ±0.5%)
Analog input: ±0.2% FS (previous models: ±0.5%)

A PV/SV-status display function can be set to automatically alternate between displaying the status of the Temperature Controller (auto/manual, RUN/STOP, and alarms) and the PV or SV.

Preventive maintenance for relays in the Temperature Controller using a Control Output ON/OFF Counter.

Three-level display that simultaneously displays the PV, SV, and MV.

One-touch operation with PF Key that can be assigned to auto/manual, RUN/STOP, or other functions.

Main I/O Functions

E5AN, E5EN Features 7 E5AN/E5EN_Features