Pull-reset Safety Limit Switch
A Series of Pull-reset Models Now Available
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
D4N-8A72R | Pull-reset safety limit switch, One-way roller arm lever (vertical), 1NC/1NO (slow-action), M20 (2-conduit) |
D4N-8B20R | Pull-reset safety limit switch, Roller lever (resin lever, resin roller), 2NC (slow-action), M20 (2-conduit) |
D4N-8B32R | Pull-reset safety limit switch, Roller plunger, 2NC (slow-action), M20 (2-conduit) |
D4N-8C20R | Pull-reset safety limit switch, Roller lever (resin lever, resin roller), 2NC/1NO (slow-action), M20 (2-conduit) |
D4N-8C31R | Pull-reset safety limit switch, Plunger, 2NC/1NO (slow-action), M20 (2-conduit) |
D4N-8C32R | Pull-reset safety limit switch, Roller plunger, 2NC/1NO (slow-action), M20 (2-conduit) |
D4N-8D2HR | Pull-reset safety limit switch, Adjustable roller lever, form lock (metal lever, rubber roller), 3NC (slow-action), M20 (2-conduit) |
D4N-9A20R | Pull-reset safety limit switch, Roller lever (resin lever, resin roller), 1NC/1NO (slow-action), M12 connector (1-conduit) |
D4N-9A2GR | Pull-reset safety limit switch, Adjustable roller lever, form lock (metal lever, resin roller), 1NC/1NO (slow-action), M12 connector (1-conduit) |
D4N-9A2HR | Pull-reset safety limit switch, Adjustable roller lever, form lock (metal lever, rubber roller), 1NC/1NO (slow-action), M12 connector (1-conduit) |
D4N-9A31R | Pull-reset safety limit switch, Plunger, 1NC/1NO (slow-action), M12 connector (1-conduit) |
D4N-9A32R | Pull-reset safety limit switch, Roller plunger, 1NC/1NO (slow-action), M12 connector (1-conduit) |
D4N-9A62R | Pull-reset safety limit switch, One-way roller arm lever (horizontal), 1NC/1NO (slow-action), M12 connector (1-conduit) |
D4N-9B20R | Pull-reset safety limit switch, Roller lever (resin lever, resin roller), 2NC (slow-action), M12 connector (1-conduit) |
D4N-9B2GR | Pull-reset safety limit switch, Adjustable roller lever, form lock (metal lever, resin roller), 2NC (slow-action), M12 connector (1-conduit) |
D4N-9B31R | Pull-reset safety limit switch, Plunger, 2NC (slow-action), M12 connector (1-conduit) |
D4N-9B32R | Pull-reset safety limit switch, Roller plunger, 2NC (slow-action), M12 connector (1-conduit) |
D4N-9B62R | Pull-reset safety limit switch, One-way roller arm lever (horizontal), 2NC (slow-action), M12 connector (1-conduit) |