Page top

XW2F

Connector-Terminal Block Conversion Units with Push-in Terminals

XW2F

Accelerate Reductions in Factory Wiring and Labor with Screwless Terminals.

Rated current 1 A/point, 4 A/common
Rated voltage 24 VDC
Insulation resistance 100 MΩ min. (at 500 VDC)
Dielectric strength 500 VAC for 1 min
Ambient operating temperature -10 to 55°C
Applicable wires Applicable wire sizes AWG24 to AWG14 (core cross-sectional area: 0.21 to 2.08 mm2)
Outer diameter of insulation must be 3.6 mm max.
Stripped length AWG24 to 16: 9 to 11 mm, AWG14: 10.5 to 11.5 mm