Process Indicator
A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current Signals
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
K3HB-XVA-DRT1 AC/DC24 | Process Indicator, AC voltage input, DeviceNet, Event input 5 inputs, NPN open collector, 24 VAC/VDC |
K3HB-XVA-DRT1 AC100-240 | Process Indicator, AC voltage input, DeviceNet, Event input 5 inputs, NPN open collector, 100 to 240 VAC |
K3HB-XVA-FLK1AT11 AC/DC24 | Process Indicator, AC voltage input, Transistor output (NPN), Communications (RS-232C), Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 12 VDC ±10% 80 mA |
K3HB-XVA-FLK1AT11 AC100-240 | Process Indicator, AC voltage input, Transistor output (NPN), Communications (RS-232C), Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-XVA-FLK3AT11 AC/DC24 | Process Indicator, AC voltage input, Transistor output (NPN), Communications (RS-485), Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 12 VDC ±10% 80 mA |
K3HB-XVA-FLK3AT11 AC100-240 | Process Indicator, AC voltage input, Transistor output (NPN), Communications (RS-485), Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-XVA-L1AT11 AC/DC24 | Process Indicator, AC voltage input, Transistor output (NPN), Linear current, Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 12 VDC ±10% 80 mA |
K3HB-XVA-L1AT11 AC100-240 | Process Indicator, AC voltage input, Transistor output (NPN), Linear current, Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-XVA-L2AT11 AC/DC24 | Process Indicator, AC voltage input, Transistor output (NPN), Linear voltage, Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 12 VDC ±10% 80 mA |
K3HB-XVA-L2AT11 AC100-240 | Process Indicator, AC voltage input, Transistor output (NPN), Linear voltage, Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-XVA-T11 AC/DC24 | Process Indicator, AC voltage input, Transistor output (NPN), Event input 5 inputs, NPN open collector, 24 VAC/VDC |
K3HB-XVA-T11 AC100-240 | Process Indicator, AC voltage input, Transistor output (NPN), Event input 5 inputs, NPN open collector, 100 to 240 VAC |
K3HB-XVD-A-DRT1 AC/DC24 | Process Indicator, DC voltage input, DeviceNet, Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 12 VDC ±10% 80 mA |
K3HB-XVD-A-DRT1 AC100-240 | Process Indicator, DC voltage input, DeviceNet, Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-XVD-A1 AC/DC24 | Process Indicator, DC voltage input, Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 12 VDC ±10% 80 mA |
K3HB-XVD-A1 AC100-240 | Process Indicator, DC voltage input, Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-XVD-ABCD1 AC/DC24 | Process Indicator, DC voltage input, BCD + Transistor, Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 12 VDC ±10% 80 mA |
K3HB-XVD-ABCD1 AC100-240 | Process Indicator, DC voltage input, BCD + Transistor, Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-XVD-AT11 AC/DC24 | Process Indicator, DC voltage input, Transistor output (NPN), Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 12 VDC ±10% 80 mA |
K3HB-XVD-AT11 AC100-240 | Process Indicator, DC voltage input, Transistor output (NPN), Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |