Rotary Pulse Indicator
Digital Rotary Pulse Meter Capable of 50 kHz Measurements
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
K3HB-RNB-L2A AC100-240 | Rotary Pulse Meter, NPN/voltage pulse input models, Linear voltage, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-RNB-L2AC1 AC100-240 | Rotary Pulse Meter, NPN/voltage pulse input models, Relay contact (H, L), Linear voltage, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-RNB-L2AC11 AC100-240 | Rotary Pulse Meter, NPN/voltage pulse input models, Relay contact (H, L), Linear voltage, Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-RNB-L2AC2 AC100-240 | Rotary Pulse Meter, NPN/voltage pulse input models, Relay contact (HH, H, L, LL), Linear voltage, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-RNB-L2AC21 AC/DC24 | Rotary Pulse Meter, NPN/voltage pulse input models, Relay contact (HH, H, L, LL), Linear voltage, Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 12 VDC ±10% 80 mA |
K3HB-RNB-L2AT11 AC/DC24 | Rotary Pulse Meter, NPN/voltage pulse input models, Transistor output (NPN), Linear voltage, Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 12 VDC ±10% 80 mA |
K3HB-RNB-L2AT11 AC100-240 | Rotary Pulse Meter, NPN/voltage pulse input models, Transistor output (NPN), Linear voltage, Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-RNB-L2AT23 AC/DC24 | Rotary Pulse Meter, NPN/voltage pulse input models, Transistor output (PNP), Linear voltage, Event input 5 inputs, PNP open collector, 24 VAC/VDC, External power supply 12 VDC ±10% 80 mA |
K3HB-RPB-A AC/DC24 | Rotary Pulse Meter, PNP input, 24 VAC/VDC, External power supply 12 VDC ±10% 80 mA |
K3HB-RPB-A AC100-240 | Rotary Pulse Meter, PNP input, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-RPB-ABCD1 AC/DC24 | Rotary Pulse Meter, PNP input, BCD + Transistor, Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 12 VDC ±10% 80 mA |
K3HB-RPB-ABCD1 AC100-240 | Rotary Pulse Meter, PNP input, BCD + Transistor, Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-RPB-AT11 AC/DC24 | Rotary Pulse Meter, PNP input, Transistor output (NPN), Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 12 VDC ±10% 80 mA |
K3HB-RPB-AT11 AC100-240 | Rotary Pulse Meter, PNP input, Transistor output (NPN), Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-RPB-CPAC11 AC/DC24 | Rotary Pulse Meter, PNP input, Relay contact (H, L), Relay contact, Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 12 VDC ±10% 80 mA |
K3HB-RPB-CPAC11 AC100-240 | Rotary Pulse Meter, PNP input, Relay contact (H, L), Relay contact, Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-RPB-CPAC21 AC/DC24 | Rotary Pulse Meter, PNP input, Relay contact (HH, H, L, LL), Relay contact, Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 12 VDC ±10% 80 mA |
K3HB-RPB-CPAC21 AC100-240 | Rotary Pulse Meter, PNP input, Relay contact (HH, H, L, LL), Relay contact, Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |
K3HB-RPB-FLK1AT11 AC/DC24 | Rotary Pulse Meter, PNP input, Transistor output (NPN), Communications (RS-232C), Event input 5 inputs, NPN open collector, 24 VAC/VDC, External power supply 12 VDC ±10% 80 mA |
K3HB-RPB-FLK1AT11 AC100-240 | Rotary Pulse Meter, PNP input, Transistor output (NPN), Communications (RS-232C), Event input 5 inputs, NPN open collector, 100 to 240 VAC, External power supply 12 VDC ±10% 80 mA |