Safety Light Curtain
Three versions available to meet your exact safety needs. All versions conform to the latest PLe/Safety Category 4 and SIL3 requirements.
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
F3SJ-A1505P20 | Safety Light Curtain, Hand protection, Protective Height 1505 mm, Detection capability 20 mm dia., PNP |
F3SJ-A1505P20-S | Safety Light Curtain, Hand protection, Protective Height 1505 mm, Detection capability 20 mm dia., PNP, With S-mark certification model |
F3SJ-A1570N55 | Safety Light Curtain, Leg/body protection, presence detection, Protective Height 1570 mm, Detection capability 55 mm dia., NPN |
F3SJ-A1570P55 | Safety Light Curtain, Leg/body protection, presence detection, Protective Height 1570 mm, Detection capability 55 mm dia., PNP |
F3SJ-A1570P55-S | Safety Light Curtain, Leg/body protection, presence detection, Protective Height 1570 mm, Detection capability 55 mm dia., PNP, With S-mark certification model |
F3SJ-A1620N30 | Safety Light Curtain, Hand/arm protection, Protective Height 1620 mm, Detection capability 30 mm dia., NPN |
F3SJ-A1620P30 | Safety Light Curtain, Hand/arm protection, Protective Height 1620 mm, Detection capability 30 mm dia., PNP |
F3SJ-A1620P30-S | Safety Light Curtain, Hand/arm protection, Protective Height 1620 mm, Detection capability 30 mm dia., PNP, With S-mark certification model |
F3SJ-A1631P14 | Safety Light Curtain, Finger protection, Protective Height 1631 mm, Detection capability 14 mm dia., PNP |
F3SJ-A1655N20 | Safety Light Curtain, Hand protection, Protective Height 1655 mm, Detection capability 20 mm dia., NPN |
F3SJ-A1655P20 | Safety Light Curtain, Hand protection, Protective Height 1655 mm, Detection capability 20 mm dia., PNP |
F3SJ-A1655P20-S | Safety Light Curtain, Hand protection, Protective Height 1655 mm, Detection capability 20 mm dia., PNP, With S-mark certification model |
F3SJ-A1745N30 | Safety Light Curtain, Hand/arm protection, Protective Height 1745 mm, Detection capability 30 mm dia., NPN |
F3SJ-A1745P30 | Safety Light Curtain, Hand/arm protection, Protective Height 1745 mm, Detection capability 30 mm dia., PNP |
F3SJ-A1745P30-S | Safety Light Curtain, Hand/arm protection, Protective Height 1745 mm, Detection capability 30 mm dia., PNP, With S-mark certification model |
F3SJ-A1770N55 | Safety Light Curtain, Leg/body protection, presence detection, Protective Height 1770 mm, Detection capability 55 mm dia., NPN |
F3SJ-A1770P55 | Safety Light Curtain, Leg/body protection, presence detection, Protective Height 1770 mm, Detection capability 55 mm dia., PNP |
F3SJ-A1770P55-S | Safety Light Curtain, Leg/body protection, presence detection, Protective Height 1770 mm, Detection capability 55 mm dia., PNP, With S-mark certification model |
F3SJ-A1805N20 | Safety Light Curtain, Hand protection, Protective Height 1805 mm, Detection capability 20 mm dia., NPN |
F3SJ-A1805P20 | Safety Light Curtain, Hand protection, Protective Height 1805 mm, Detection capability 20 mm dia., PNP |