Safety Light Curtain
Three versions available to meet your exact safety needs. All versions conform to the latest PLe/Safety Category 4 and SIL3 requirements.
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
F3SJ-A1805P20-S | Safety Light Curtain, Hand protection, Protective Height 1805 mm, Detection capability 20 mm dia., PNP, With S-mark certification model |
F3SJ-A1870N30 | Safety Light Curtain, Hand/arm protection, Protective Height 1870 mm, Detection capability 30 mm dia., NPN |
F3SJ-A1870P30 | Safety Light Curtain, Hand/arm protection, Protective Height 1870 mm, Detection capability 30 mm dia., PNP |
F3SJ-A1870P30-S | Safety Light Curtain, Hand/arm protection, Protective Height 1870 mm, Detection capability 30 mm dia., PNP, With S-mark certification model |
F3SJ-A1920N55 | Safety Light Curtain, Leg/body protection, presence detection, Protective Height 1920 mm, Detection capability 55 mm dia., NPN |
F3SJ-A1920P55 | Safety Light Curtain, Leg/body protection, presence detection, Protective Height 1920 mm, Detection capability 55 mm dia., PNP |
F3SJ-A1920P55-S | Safety Light Curtain, Leg/body protection, presence detection, Protective Height 1920 mm, Detection capability 55 mm dia., PNP, With S-mark certification model |
F3SJ-A1955N20 | Safety Light Curtain, Hand protection, Protective Height 1955 mm, Detection capability 20 mm dia., NPN |
F3SJ-A1955P20 | Safety Light Curtain, Hand protection, Protective Height 1955 mm, Detection capability 20 mm dia., PNP |
F3SJ-A1955P20-S | Safety Light Curtain, Hand protection, Protective Height 1955 mm, Detection capability 20 mm dia., PNP, With S-mark certification model |
F3SJ-A1995N30 | Safety Light Curtain, Hand/arm protection, Protective Height 1995 mm, Detection capability 30 mm dia., NPN |
F3SJ-A1995P30 | Safety Light Curtain, Hand/arm protection, Protective Height 1995 mm, Detection capability 30 mm dia., PNP |
F3SJ-A1995P30-S | Safety Light Curtain, Hand/arm protection, Protective Height 1995 mm, Detection capability 30 mm dia., PNP, With S-mark certification model |
F3SJ-A2070N55 | Safety Light Curtain, Leg/body protection, presence detection, Protective Height 2070 mm, Detection capability 55 mm dia., NPN |
F3SJ-A2070P55 | Safety Light Curtain, Leg/body protection, presence detection, Protective Height 2070 mm, Detection capability 55 mm dia., PNP |
F3SJ-A2070P55-S | Safety Light Curtain, Leg/body protection, presence detection, Protective Height 2070 mm, Detection capability 55 mm dia., PNP, With S-mark certification model |
F3SJ-A2105N20 | Safety Light Curtain, Hand protection, Protective Height 2105 mm, Detection capability 20 mm dia., NPN |
F3SJ-A2105P20 | Safety Light Curtain, Hand protection, Protective Height 2105 mm, Detection capability 20 mm dia., PNP |
F3SJ-A2105P20-S | Safety Light Curtain, Hand protection, Protective Height 2105 mm, Detection capability 20 mm dia., PNP, With S-mark certification model |
F3SJ-A2220N55 | Safety Light Curtain, Leg/body protection, presence detection, Protective Height 2220 mm, Detection capability 55 mm dia., NPN |