Page top

Item list of S8VM

Switch Mode Power Supply (15/30/50/100/150/300/600/1,500-W Models)

Switch Mode Power Supply (15/30/50/100/150/300/600/1,500-W Models) S8VM

Power Supply Featuring OMRON's Unique, New Undervoltage Alarm Function with Compact Body Contributing to Machine Downsizing

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 81 - 88 of 88

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
Model NumberDescription
Covered type, Input: 100 to 240 VAC, Power rating 300 W, Output: 5 VDC, Terminal blocks (Screw terminal), Remote control function, Parallel operation, Harmonic current emissions
Covered type, Input: 100 to 240 VAC, Power rating 300 W, Output: 12 VDC, Terminal blocks (Screw terminal), Remote control function, Parallel operation, Harmonic current emissions
Covered type, Input: 100 to 240 VAC, Power rating 300 W, Output: 15 VDC, Terminal blocks (Screw terminal), Remote control function, Parallel operation, Harmonic current emissions
Covered type, Input: 100 to 240 VAC, Power rating 300 W, Output: 24 VDC, Terminal blocks (Screw terminal), Remote control function, Parallel operation, Harmonic current emissions
Covered type, Input: 100 to 240 VAC, Power rating 600 W, Output: 5 VDC, Terminal blocks (Screw terminal), Remote control function, Parallel operation, Harmonic current emissions
Covered type, Input: 100 to 240 VAC, Power rating 600 W, Output: 12 VDC, Terminal blocks (Screw terminal), Remote control function, Parallel operation, Harmonic current emissions
Covered type, Input: 100 to 240 VAC, Power rating 600 W, Output: 15 VDC, Terminal blocks (Screw terminal), Remote control function, Parallel operation, Harmonic current emissions
Covered type, Input: 100 to 240 VAC, Power rating 600 W, Output: 24 VDC, Terminal blocks (Screw terminal), Remote control function, Parallel operation, Harmonic current emissions

All Items 81 - 88 of 88

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5