Page top


Switching Mode Power Supply


New Compact Power Supply (30 W) for ZEN Programmable Relays

Slim size with a depth of 56 mm (W × H × D: 70 × 90 × 56 mm).

EMI: Conforms to EN61000-6-3 (Class B).

Allows parallel operation.

Safety standards: UL508/UL60950-1/UL1604, CSA C22.2 No. 14/No.60950-1/No.213 (Evaluated by UL), EN60950-1 (VDE 0805 Teil 1), EN50178 (VDE0160)

Output voltage: 24 VDC; Output current: 1.3 A; Capacity: 30 W

Uses lead-free soldering.