Solid-state Timer
DIN 48 × 48-mm Twin Timers
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
H3CR-HRL AC200-240 M | Power OFF-delay Timer, Time range 0.05 to 12 min, Forced reset Equipped, 200/220/240 VAC, 11-pin |
H3CR-HRL AC200-240 S | Power OFF-delay Timer, Time range 0.05 to 12 s, Forced reset Equipped, 200/220/240 VAC, 11-pin |
H3CR-HRL DC100-125 M | Power OFF-delay Timer, Time range 0.05 to 12 min, Forced reset Equipped, 100 to 125 VDC, 11-pin |
H3CR-HRL DC100-125 S | Power OFF-delay Timer, Time range 0.05 to 12 s, Forced reset Equipped, 100 to 125 VDC, 11-pin |
H3CR-HRL DC48 M | Power OFF-delay Timer, Time range 0.05 to 12 min, Forced reset Equipped, 48 VDC, 11-pin |
H3CR-HRL DC48 S | Power OFF-delay Timer, Time range 0.05 to 12 s, Forced reset Equipped, 48 VDC, 11-pin |