Page top


Solid-state Timer


Solid-state Timer with Variable Time Ranges

Four time ranges are selectable per timer unit.

Wide timing range of 0.05 second to 30 hours can be covered by a combination of five timer units.

Standard surface mounting type is easily convertible to flush mounting type with the use of a special adapter (Y92F-40).

Requires only 40 x 50 mm for mounting space.

Equipped with power-ON & time-out indicators.

All standard models approved by UL, CSA, and LR.