Solid-state Timer
Miniature Timer with Multiple Time Ranges and Multiple Operating Modes
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
H3YN-2 AC100-120 | Solid-state Timer, Short-time range, Control output DPDT, 100 to 120 VAC |
H3YN-2 AC200-230 | Solid-state Timer, Short-time range, Control output DPDT, 200 to 230 VAC |
H3YN-2 AC24 | Solid-state Timer, Short-time range, Control output DPDT, 24 VAC |
H3YN-2 DC100-110 | Solid-state Timer, Short-time range, Control output DPDT, 100 to 110 VDC |
H3YN-2 DC12 | Solid-state Timer, Short-time range, Control output DPDT, 12 VDC |
H3YN-2 DC125 | Solid-state Timer, Short-time range, Control output DPDT, 125 VDC |
H3YN-2 DC24 | Solid-state Timer, Short-time range, Control output DPDT, 24 VDC |
H3YN-2 DC48 | Solid-state Timer, Short-time range, Control output DPDT, 48 VDC |
H3YN-21 AC100-120 | Solid-state Timer, Long-time range, Control output DPDT, 100 to 120 VAC |
H3YN-21 AC200-230 | Solid-state Timer, Long-time range, Control output DPDT, 200 to 230 VAC |
H3YN-21 AC24 | Solid-state Timer, Long-time range, Control output DPDT, 24 VAC |
H3YN-21 DC100-110 | Solid-state Timer, Long-time range, Control output DPDT, 100 to 110 VDC |
H3YN-21 DC12 | Solid-state Timer, Long-time range, Control output DPDT, 12 VDC |
H3YN-21 DC125 | Solid-state Timer, Long-time range, Control output DPDT, 125 VDC |
H3YN-21 DC24 | Solid-state Timer, Long-time range, Control output DPDT, 24 VDC |
H3YN-21 DC48 | Solid-state Timer, Long-time range, Control output DPDT, 48 VDC |
H3YN-4 AC100-120 | Solid-state Timer, Short-time range, Control output 4PDT, 100 to 120 VAC |
H3YN-4 AC200-230 | Solid-state Timer, Short-time range, Control output 4PDT, 200 to 230 VAC |
H3YN-4 AC24 | Solid-state Timer, Short-time range, Control output 4PDT, 24 VAC |
H3YN-4 DC100-110 | Solid-state Timer, Short-time range, Control output 4PDT, 100 to 110 VDC |