Switch Mode Power Supply (300/600-W Models)
S8JX-P Series with EMI ClassB and Power Factor Correction is newly added to S8JX Series.
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
S8JX-P30005C | Switch Mode Power Supply, Capacity 300 W, Output voltage 5 V, Covered type, Front mounting |
S8JX-P30005CD | Switch Mode Power Supply, Capacity 300 W, Output voltage 5 V, Covered type, DIN track mounting |
S8JX-P30005N | Switch Mode Power Supply, Capacity 300 W, Output voltage 5 V, Covered type, Front mounting |
S8JX-P30012C | Switch Mode Power Supply, Capacity 300 W, Output voltage 12 V, Covered type, Front mounting |
S8JX-P30012CD | Switch Mode Power Supply, Capacity 300 W, Output voltage 12 V, Covered type, DIN track mounting |
S8JX-P30012N | Switch Mode Power Supply, Capacity 300 W, Output voltage 12 V, Covered type, Front mounting |
S8JX-P30024C | Switch Mode Power Supply, Capacity 300 W, Output voltage 24 V, Covered type, Front mounting |
S8JX-P30024CD | Switch Mode Power Supply, Capacity 300 W, Output voltage 24 V, Covered type, DIN track mounting |
S8JX-P30024N | Switch Mode Power Supply, Capacity 300 W, Output voltage 24 V, Covered type, Front mounting |
S8JX-P30048C | Switch Mode Power Supply, Capacity 300 W, Output voltage 48 V, Covered type, Front mounting |
S8JX-P30048CD | Switch Mode Power Supply, Capacity 300 W, Output voltage 48 V, Covered type, DIN track mounting |
S8JX-P30048N | Switch Mode Power Supply, Capacity 300 W, Output voltage 48 V, Covered type, Front mounting |
S8JX-P60005C | Switch Mode Power Supply, Capacity 600 W, Output voltage 5 V, Covered type, Front mounting |
S8JX-P60005CD | Switch Mode Power Supply, Capacity 600 W, Output voltage 5 V, Covered type, DIN track mounting |
S8JX-P60005N | Switch Mode Power Supply, Capacity 600 W, Output voltage 5 V, Covered type, Front mounting |
S8JX-P60012C | Switch Mode Power Supply, Capacity 600 W, Output voltage 12 V, Covered type, Front mounting |
S8JX-P60012CD | Switch Mode Power Supply, Capacity 600 W, Output voltage 12 V, Covered type, DIN track mounting |
S8JX-P60012N | Switch Mode Power Supply, Capacity 600 W, Output voltage 12 V, Covered type, Front mounting |
S8JX-P60024C | Switch Mode Power Supply, Capacity 600 W, Output voltage 24 V, Covered type, Front mounting |
S8JX-P60024CD | Switch Mode Power Supply, Capacity 600 W, Output voltage 24 V, Covered type, DIN track mounting |