Page top

H3AM

Mechatronic Analog Timer

H3AM

Large Setting Dial and Moving Pointers Ideal for Easy Operation and Monitoring

Rated
supply
voltage
Resetting
system
*
Control output Time range
0.5 s to 30 h (30
s, 3 min, 30 min,
3 h, 30 h)
1 s to 60 h (60 s,
6 min, 60 min, 6
h, 60 h)
0.2 s to 12 h (12
s, 120 s, 12 min,
120 min, 12 h)
100 to
240 VAC
Self-
resetting
DPDT contact output
(Time-limit output SPDT and
switchable SPDT
(time-limit ↔ instantaneous))
H3AM-NS-A H3AM-NS-B H3AM-NS-C
Electric
resetting
DPDT contact output
(Time-limit output SPDT and
instantaneous output SPDT)
H3AM-NSR-A H3AM-NSR-B H3AM-NSR-C

* The operation of the instantaneous contacts differs for the self-resetting and electric resetting systems. Refer to Timing
  Charts on Data Sheet for details.

Accessory (Order Separately)

Item Model
Waterproof Packing Y92S-35 *

* Supplied with H3AM-NS[]-[]-300 models.