Page top


SYSMAC CJ-series CJ1M CPU Units (with Ethernet function)


A Micro CJ1M CPU Unit with Built-in Ethernet Newly Released!

Compact 90 × 65 mm (H × D) dimensions are first class in the industry.

SYSMAC CJ-series CPU Unit with the functionality of an Ethernet Unit.

The CPU functional element has the same functionality as a CJ1M-CPU11/12/13. The enables effective usage of legacy applications.

High-capacity Memory Cards up to 128 MB can be installed, and used to backup the program and system settings, or log customer data.

The large instruction set can support diverse applications. Four types of programming are supported (ladder, structured text, sequential function charts, and instruction lists), with approximately 400 instructions and 800 instruction variations.

These CJ-series CPU Units support structured programming using function blocks, which can improve the customer's program development resources.

The various protection functions provide improved security to protect valuable software resources and property.

The CPU Units are compatible with the CX-One Integrated Tool Package. Information for each component can be linked, and the system's data can be integrated into one database. The software can provide total support from PLC settings to network startup.