Page top

H5CN

Digital Timer

H5CN

Miniature DIN-sized (48 x 48 mm) Quartz Timer with Abundant Series Versions

Display type UP display timer (increments form
0 to the set time)
DOWN display timer
(decrements form
the set time to 0)
UP display timer
(increments from 0
to the set time)
Output type Contact output (SPDT) Transistor output
Pin type 11-pin 8-pin
Memory backup Provided Not provided
Supply voltage 100 to 240 VAC 100 to 240 VAC,
12 to 48 VDC
12 to 48 VDC
Rated
time
0.001 to 9.999 s --- --- --- H5CN-XZNS
0.001 to 99.99 s H5CN-XANM H5CN-XAN H5CN-YAN H5CN-XANS
0.1 to 999.9 s H5CN-XBNM H5CN-XBN H5CN-YBN ---
1 s to 99 min 59 s *3 H5CN-XCNM H5CN-XCN H5CN-YCN ---
1 min to 99 h 59 min *3 H5CN-XDNM H5CN-XDN H5CN-YDN ---

*1. Specify both the model number and supply voltage when ordering.

H5CN Lineup 2

*2. The H5CN-X[]NM does not support power resetting.
*3. The numerical display for the second digit from the right is 0, 1, 2, 3, 4, 5 ..., 0.

Accessories (Order Separately)

Name Models
Flush Mounting Adapter Y92F-30
Track Mounting/Front Connecting Socket 8-pin P2CF-08
11-pin P2CF-11
Back Connecting Socket 8-pin P3G-08
11-pin P3GA-11
Protective Cover Hard Cover Y92A-48B
Soft Cover Y92A-48D
Mounting Track 50 cm (I) × 7.3 mm (t) PFP-50N
1 m (I) × 7.3 mm (t) PFP-100N
1 m (I) × 16 mm (t) PFP-100N2
End Plate PFP-M
Spacer PFP-S