Page top

Item list of H7CX-A

Multifunction Preset Counter

Multifunction Preset Counter H7CX-A

DIN 48 × 48 mm Multifunction Preset Counter with a Bright, Easy-to-view, Negative Transmissive LCD

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 20 of 22

  1. 1
  2. 2
Model NumberDescription
100 to 240 VAC, 1 Stage Preset Counter/Total Preset Counter, 1 stage, 48 x 48 x 84 mm, 6 digits, No-voltage (NPN)/Voltage input (PNP) selectable, Increment decrement or increment/decrement, command/individual/quadrature input, Contact output, Transistor output, 30 Hz/10 kHz (switching), Memory backup, Reset key, Black
100 to 240 VAC, 1 Stage Preset Counter/Total Preset Counter, 1 stage, 48 x 48 x 84.1 mm, 6 digits, No-voltage (NPN)/Voltage input (PNP) selectable, Increment decrement or increment/decrement, command/individual/quadrature input, Contact output, Transistor output, 30 Hz/10 kHz (switching), Memory backup, Reset key, Black
100 to 240 VAC, 1 Stage Preset Counter/Total Preset Counter, 1 stage, 48 x 48 x 84.1 mm, 4 digits, No-voltage (NPN)/Voltage input (PNP) selectable, Increment decrement or increment/decrement, command/individual/quadrature input, Contact output, Transistor output, 30 Hz/10 kHz (switching), Memory backup, Reset key, Black
12 to 24 VDC, 24 VAC, 1 Stage Preset Counter/Total Preset Counter, 1 stage, 48 x 48 x 84.1 mm, 4 digits, No-voltage (NPN)/Voltage input (PNP) selectable, Increment decrement or increment/decrement, command/individual/quadrature input, Contact output, Transistor output, 30 Hz/10 kHz (switching), Memory backup, Reset key, Black
100 to 240 VAC, 1 Stage Preset Counter/Total Preset Counter, 1 stage, 48 x 48 x 84.1 mm, 4 digits, No-voltage (NPN)/Voltage input (PNP) selectable, Increment decrement or increment/decrement, command/individual/quadrature input, Transistor output, 30 Hz/10 kHz (switching), Memory backup, Reset key, Black
12 to 24 VDC, 24 VAC, 1 Stage Preset Counter/Total Preset Counter, 1 stage, 48 x 48 x 84.1 mm, 6 digits, No-voltage (NPN)/Voltage input (PNP) selectable, Increment decrement or increment/decrement, command/individual/quadrature input, Contact output, Transistor output, 30 Hz/10 kHz (switching), Memory backup, Reset key, Black
100 to 240 VAC, 1 Stage Preset Counter/Total Preset Counter, 1 stage, 48 x 48 x 84.1 mm, 6 digits, No-voltage (NPN)/Voltage input (PNP) selectable, Increment decrement or increment/decrement, command/individual/quadrature input, Transistor output, 30 Hz/10 kHz (switching), Memory backup, Reset key, Black
12 to 24 VDC, 24 VAC, 1 Stage Preset Counter/Total Preset Counter, 1 stage, 48 x 48 x 84.1 mm, 6 digits, No-voltage (NPN)/Voltage input (PNP) selectable, Increment decrement or increment/decrement, command/individual/quadrature input, Transistor output, 30 Hz/10 kHz (switching), Memory backup, Reset key, Black
100 to 240 VAC, 1 Stage Preset Counter/Total Preset Counter, 1 stage, 48 x 48 x 84 mm, 4 digits, No-voltage (NPN)/Voltage input (PNP) selectable, Increment decrement or increment/decrement, command/individual/quadrature input, Contact output, Transistor output, 30 Hz/10 kHz (switching), Memory backup, Reset key, Black
12 to 24 VDC, 1 Stage Preset Counter/Total Preset Counter, 1 stage, 48 x 48 x 65 mm, 4 digits, No-voltage (NPN)/Voltage input (PNP) selectable, Increment decrement or increment/decrement, command/individual/quadrature input, Contact output, Transistor output, 30 Hz/10 kHz (switching), Memory backup, Reset key, Black
100 to 240 VAC, 1 Stage Preset Counter/Total Preset Counter, 1 stage, 48 x 48 x 84 mm, 4 digits, No-voltage (NPN)/Voltage input (PNP) selectable, Increment decrement or increment/decrement, command/individual/quadrature input, Transistor output, 30 Hz/10 kHz (switching), Memory backup, Reset key, Black
12 to 24 VDC, 1 Stage Preset Counter/Total Preset Counter, 1 stage, 48 x 48 x 65 mm, 4 digits, No-voltage (NPN)/Voltage input (PNP) selectable, Increment decrement or increment/decrement, command/individual/quadrature input, Transistor output, 30 Hz/10 kHz (switching), Memory backup, Reset key, Black
100 to 240 VAC, 1 Stage Preset Counter/2 Stage Preset Counter/Total Preset Counter/Batch Counter/Dual Counter, 2 stage, 48 x 48 x 84 mm, 4 digits, No-voltage (NPN)/Voltage input (PNP) selectable, Increment decrement or increment/decrement, command/individual/quadrature input, Contact output, Transistor output, 30 Hz/10 kHz (switching), Memory backup, Reset key, Black
12 to 24 VDC, 1 Stage Preset Counter/2 Stage Preset Counter/Total Preset Counter/Batch Counter/Dual Counter, 2 stage, 48 x 48 x 65 mm, 4 digits, No-voltage (NPN)/Voltage input (PNP) selectable, Increment decrement or increment/decrement, command/individual/quadrature input, Transistor output, 30 Hz/10 kHz (switching), Memory backup, Reset key, Black
12 to 24 VDC, 1 Stage Preset Counter/Total Preset Counter, 1 stage, 48 x 48 x 65 mm, 6 digits, No-voltage (NPN)/Voltage input (PNP) selectable, Increment decrement or increment/decrement, command/individual/quadrature input, Contact output, Transistor output, 30 Hz/10 kHz (switching), Memory backup, Reset key, Black
100 to 240 VAC, 1 Stage Preset Counter/Total Preset Counter, 1 stage, 48 x 48 x 84 mm, 6 digits, No-voltage (NPN)/Voltage input (PNP) selectable, Increment decrement or increment/decrement, command/individual/quadrature input, Transistor output, 30 Hz/10 kHz (switching), Memory backup, Reset key, Black
12 to 24 VDC, 1 Stage Preset Counter/Total Preset Counter, 1 stage, 48 x 48 x 65 mm, 6 digits, No-voltage (NPN)/Voltage input (PNP) selectable, Increment decrement or increment/decrement, command/individual/quadrature input, Transistor output, 30 Hz/10 kHz (switching), Memory backup, Reset key, Black
100 to 240 VAC, 1 Stage Preset Counter/2 Stage Preset Counter/Total Preset Counter/Batch Counter/Dual Counter/Twin counter/Tachometer, 2 stage, 48 x 48 x 84 mm, 6 digits, No-voltage (NPN)/Voltage input (PNP) selectable, Output: Except 2-input individual measurement: Upper and lower limit/ area/ upper limit/ lower limit, Increment decrement or increment/decrement, command/individual/quadrature input, Contact output, Transistor output, 30 Hz/10 kHz (switching), Memory backup, Reset key, Black
12 to 24 VDC, 24 VAC, 1 Stage Preset Counter/2 Stage Preset Counter/Total Preset Counter/Batch Counter/Dual Counter/Twin counter/Tachometer, 2 stage, 48 x 48 x 84 mm, 6 digits, No-voltage (NPN)/Voltage input (PNP) selectable, Output: Except 2-input individual measurement: Upper and lower limit/ area/ upper limit/ lower limit, Increment decrement or increment/decrement, command/individual/quadrature input, Contact output, Transistor output, 30 Hz/10 kHz (switching), Memory backup, Reset key, Black
100 to 240 VAC, 1 Stage Preset Counter/2 Stage Preset Counter/Total Preset Counter/Batch Counter/Dual Counter/Twin counter/Tachometer, 2 stage, 48 x 48 x 84 mm, 6 digits, No-voltage (NPN)/Voltage input (PNP) selectable, Output: Except 2-input individual measurement: Upper and lower limit/ area/ upper limit/ lower limit, Increment decrement or increment/decrement, command/individual/quadrature input, Transistor output, 30 Hz/10 kHz (switching), Memory backup, Reset key, Black

All Items 1 - 20 of 22

  1. 1
  2. 2