Page top

H7GP

Total Counter/Time Counter (DIN 48 x 24)

H7GP

DIN 48 x 24-mm Total Counter/Time Counter with Easy-to-read Displays and Water and Oil Resistance Equivalent to IP66

Ratings

Item 6-digit total counter 6-digit time counter
H7GP-C H7GP-CD H7GP-T H7GP-TD
Rated supply voltage 100 to 240 VAC
(50/60 Hz)
12 to 24 VDC *1 100 to 240 VAC
(50/60 Hz)
12 to 24 VDC *1
External power supply 50 mA at 12 VDC --- 50 mA at 12 VDC ---
Operating voltage range 85% to 110% of rated supply voltage
Power consumption 100 to 240 VAC: 6.5 VA max.
12 to 24 VDC: 0.6 W max.
Dimensions 48 x 24 x 80 mm (W x H x D)
Mounting method Flush mounting
External connections Screw terminals
Degree of protection Panel surface: IP66 with oil resistance and NEMA Type 4 (indoors).
Display 7-segment, negative transmissive LCD (with red backlight)
Digits 6 digits (8.5-mm-high characters)
Input mode Up (increment) Accumulative
Max. counting speeds 30 Hz or 5 kHz (selected via DIP switch) ---
Counting range 0 to 999999 ---
Time specification --- 0.1 to 99999.9 h/1 s to 99 h 59 min 59 s
(selected via DIP switch)
Timing accuracy --- ±100 ppm (-10°C to 55°C)
Memory backup EEP-ROM (overwrites: 200,000 times min.) that can store data for 20 years min.
Input Input signals Count, reset, and key protection *2 Start, reset, and key protection *2
Input method No-voltage input (NPN transistor input) or voltage input (PNP transistor input) (selected
via DIP switch)
Count, reset,
start
No-voltage input (NPN transistor input)
Short-circuit (ON) impedance: 1 kΩ max.
Short-circuit (ON) residual voltage:2 VDC max.
Open (OFF) impedance: 100 kΩ min.
Voltage input (PNP transistor input)
Short-circuit (ON) impedance: 1 kΩ max.
ON voltage: 9 to 24 VDC
OFF voltage: 5 VDC max.
Open (OFF) impedance: 100 kΩ min.
Key protection No-voltage input (NPN transistor input)
Short-circuit (ON) impedance: 1 kΩ max.
Short-circuit (ON) residual voltage:0.5 VDC max.
Open (OFF) impedance: 100 kΩ min.
Input
response
speed
Reset 20 or 1 ms (automatically switched
according to counting speed)
20 ms
Start --- 20 ms
Key protection Approx. 1 s Approx. 1 s
Reset system External and manual resets

*1. Contains 20% ripple (p-p) max.
*2. Only a non-voltage input (NPN transistor) is possible for the key protection input. The key protection input will be a
       non-voltage input even if the NPN/PNP input mode is set to PNP. Key protection is used to prohibit operating the
       Reset Key. The reset input terminals will still be functional.

Characteristics

Insulation resistance 100 MΩ min. (at 500 VDC)
Dielectric strength 2,000 VAC, 50/60 Hz for 1 min between current-carrying terminal and exposed non-current-
carrying metal parts (AC model)
1,000 VAC, 50/60 Hz for 1 min between current-carrying terminal and exposed non-current-
carrying metal parts (DC model)
2,000 VAC, 50/60 Hz for 1 min between power terminals and control input terminals (AC model)
Impulse withstand
voltage
3 kV (between power terminals) (1 kV for 12-to-24-VDC models)
4.5 kV (between current-carrying terminal and exposed non-current-carrying metal parts) (1.5
kV for 12-to-24-VDC models)
Noise immunity ±1.5 kV (between AC power terminals), ±480 V (between DC power terminals),
±480 V (between input terminals);
square-wave noise by noise simulator (pulse width: 100 ns/1 μs, 1-ns rise)
Static immunity Display: Malfunction: 8 kV, Destruction: 15 kV
DIP switch: Malfunction: 4 kV, Destruction: 8 kV
Vibration resistance Destruction: 10 to 55 Hz with 0.75-mm single amplitude, 2 hours each in three directions
Malfunction: 10 to 55 Hz with 0.5-mm single amplitude, 10 minutes each in three directions
Shock resistance Destruction: 294 m/s2 each in three directions
Malfunction: 196 m/s2 each in three directions
Ambient temperature Operating: -10°C to 55°C (with no icing)
Storage: -25°C to 65°C (with no icing)
Ambient humidity Operating: 35% to 85%
EMC (EMI) EN61326-1 (note 1.)
Emission Enclosure: EN55011 Group 1 class A
Emission AC Mains: EN55011 Group 1 class A
(EMS) EN61326-1 (note 1.)
Immunity ESD: EN61000-4-2: 4 kV contact discharge (level 2); 8 kV air discharge (level 3)
Immunity RF-interference: EN61000-4-3: 10 V/m (Amplitude-modulated, 80 MHz to 1 GHz)
(level 3); 10 V/m (Pulse-modulated, 900 MHz ±5 MHz) (level 3)
Immunity Conducted Disturbance: EN61000-4-6: 10 V (0.15 to 80 MHz) (according to
EN61000-6-2)
Immunity Burst: EN61000-4-4: 2 kV power-line (level 3); 2 kV I/O signal-line (level 4)
Immunity Surge: EN61000-4-5: 1 kV line to lines (power and output lines) (level 2); 2 kV line to
ground (power and output lines) (level 3)
Immunity Voltage Dip/Interruption: EN61000-4-11: 0.5 cycle, 100% (rated voltage)
Approved standards UL508 (note 2), CSA C22.2 No.14 (note 2), conforms to EN61010-1, VDE0106/P100
Case color Rear section: Gray smoke; Front section: 5Y7/1 (light gray) or N1.5 (black)
Weight Approx. 75 g

Note: 1. Industrial electromagnetic environment (EN/IEC 61326-1 Table 2)
          2. UL508 and CAN/CSA-C22.2 No.14 certification conditions
               • Power supply 100 to 240VAC types
                      Ambient temperature 30°C Single mounting
               • Power supply 12 to 24VDC types
                      Ambient temperature 40°C Single mounting