Page top

H7HP

Total Counter/Time Counter (DIN 72 x 36)

H7HP

DIN 72 x 36-mm Total Counter/Time Counter with Easy-to-read Displays and Water and Oil Resistance Equivalent to IP66

• Large, easy-to-read displays: 15-mm-high characters for 6-digit models; 12-mm-high characters for 8-digit models. 

• High-visibility, negative transmissive LCD display with built-in red LED backlight at low power consumption. 

• IP66 with oil resistance and NEMA4 are achieved by unifying the front with the casing case and using oil-resistant materials and parts. 

• Compact (66 mm) body. 

• Switch 6-digit models between total counter and time counter operation. 

• Just change a switch setting for either an NPN or PNP input. 

• Supports both external resetting and manual resetting. 

• Finger-protection terminal block cover prevents electrical shock and conforms to VDE0106, Part 100. 

• Safety standards: UL, CSA, EMC (EN 61326), CE Marking.