Page top


Total Counter/Time Counter (DIN 72 x 36)


DIN 72 x 36-mm Total Counter/Time Counter with Easy-to-read Displays and Water and Oil Resistance Equivalent to IP66

Large, easy-to-read displays: 15-mm-high characters for 6-digit models; 12-mm-high characters for 8-digit models.

High-visibility, negative transmissive LCD display with built-in red LED backlight at low power consumption.

IP66 with oil resistance and NEMA4 are achieved by unifying the front with the casing case and using oil-resistant materials and parts.

Compact (66 mm) body.

Switch 6-digit models between total counter and time counter operation.

Just change a switch setting for either an NPN or PNP input.

Supports both external resetting and manual resetting.

Finger-protection terminal block cover prevents electrical shock and conforms to VDE0106, Part 100.

Safety standards: UL, CSA, EMC (EN 61326), CE Marking.