Page top

VT-RNSII ptH

Desktop Portable PCB Inspection System

VT-RNSII ptH

The Renowned Expertise of Omron Packed into a Desktop Unit

Hardware Configuration

Model VT-RNSII ptH
Type M size/L size
Image signal
input unit
Camera 3-CCD color camera
Illumination Ring-shaped LEDs (R, G, B)
Image resolution 10, 15, 20 μm
Main unit PCB carrier width
adjustment
Manual
PCB fixing method Topside
Power supply AC 100 V to AC 230 V ±10%
(single phase)
AC 100 V to AC 240 V ±10%
(single phase)
Ambient operating temperature 10 to 35°C
Ambient operating humidity 35 to 80% RH (with no condensation)
Weight 110 kg (242.5 lbs) max. 180 kg (396.8 lbs) max.
Dimensions 688 (W) × 905 (D) × 720 (H) mm 1,070 (W) × 1,458 (D) × 490 (H) mm

Functional Specifications

Model VT-RNSII ptH
Type M size/L size
Inspectable
PCBs
Type Post-printing Post-placement (before
reflow)
Post-reflow
Dimensions 50 × 50 to 255 × 333 mm/50 × 50 to 550 × 650 mm
Thickness 0.3 to 2.5 mm/0.3 to 3.0 mm
Weight 1.0 kg (2.2 lbs) max./3.0 kg (6.6 lbs) max.
Clearance Above PCB: 20 mm (0.79 in) (standard) , 40 mm (1.57 in) (optional)
Below PCB: 75 mm (2.95 in)
Inspection items Presence of solder,
insufficient/excessive
solder, grazing, solder
shifting, bridging,
spreading, leaking
Component shifting, polarity
error, missing components,
wrong components, solder
balls, skewing, bridging,
foreign objects
Presence of solder, wrong
components, missing
components, bridging,
component shifting, fillets,
wettability, lifting, lead
bending, adhesive, solder balls
Number of inspection
points
40,000 lands/PCB max. 10,000 components/PCB max.
Data storage Computer hard disk
Component-specific
inspection data library
Component types, groups, variations
Inspection result output PCB name, PCB ID, component name, type of fault, etc.
Communications Ethernet, RS-232C