Page top

E5AN-HT, E5EN-HT

Programmable Temperature Controller (Digital Controller) (96 x 96 mm and 48 x 96 mm)

E5AN-HT, E5EN-HT

Programmable Controllers Join the Series! Program up to 256 segments and take advantage of the high cost performance of the new LCD that improves both the field of view and contrast.

E5AN-HT

Size Case
color
Power
supply
voltage
Control
method
Aux-
iliary
output
Control
output
1/2
Heater
burnout
Optional functions Model
Event
inputs
Transfer
output
RSP
1/4
DIN
96 ×
96 ×
78
(W ×
H ×
D)
Black 100 to
240
VAC
Basic 2 Control
Output
Unit × 2
1 2 4 to
20-
mA
input
E5AN-HTAA2HBM-500
Control
Output
Unit × 2
2 2 4 to 20-
mA
output
4 to
20-
mA
input
E5AN-HTAA2HHBFM-500
3 Control
Output
Unit × 2
2 4 to 20-
mA
output
4 to
20-
mA
input
E5AN-HTAA3BFM-500
Valve 2 Relay
outputs
× 2
2 4 to
20-
mA
input
E5AN-HTPRR2BM-500 *
Relay
outputs
× 2
2 4 to 20-
mA
output
4 to
20-
mA
input
E5AN-HTPRR2BFM-500 *
24
VAC/
VDC
Basic 2 Control
Output
Unit × 2
1 2 4 to
20-
mA
input
E5AN-HTAA2HBMD-500
Control
Output
Unit × 2
2 2 4 to 20-
mA
output
4 to
20-
mA
input
E5AN-HTAA2HHBFMD-500
3 Control
Output
Unit × 2
2 4 to 20-
mA
output
4 to
20-
mA
input
E5AN-HTAA3BFMD-500
Valve 2 Relay
outputs
× 2
2 4 to
20-
mA
input
E5AN-HTPRR2BMD-500 *
Relay
outputs
× 2
2 4 to 20-
mA
output
4 to
20-
mA
input
E5AN-HTPRR2BFMD-500 *

* Orders will not be accepted after March 31, 2018.

E5EN-HT

Size Case
color
Power
supply
voltage
Control
method
Aux-
iliary
output
Control
output
1/2
Heater
burnout
Optional functions Model
Event
inputs
Transfer
output
RSP
1/8
DIN
48 ×
96 ×
78
(W ×
H ×
D)
Black 100 to
240
VAC
Basic 2 Control
Output
Unit × 2
1 2 4 to
20-
mA
input
E5EN-HTAA2HBM-500
Control
Output
Unit × 2
2 2 4 to 20-
mA
output
4 to
20-
mA
input
E5EN-HTAA2HHBFM-500
3 Control
Output
Unit × 2
2 4 to 20-
mA
output
4 to
20-
mA
input
E5EN-HTAA3BFM-500
Valve 2 Relay
outputs
× 2
2 4 to
20-
mA
input
E5EN-HTPRR2BM-500 *
Relay
outputs
× 2
2 4 to 20-
mA
output
4 to
20-
mA
input
E5EN-HTPRR2BFM-500 *
24
VAC/
VDC
Basic 2 Control
Output
Unit × 2
1 2 4 to
20-
mA
input
E5EN-HTAA2HBMD-500
Control
Output
Unit × 2
2 2 4 to 20-
mA
output
4 to
20-
mA
input
E5EN-HTAA2HHBFMD-500
3 Control
Output
Unit × 2
2 4 to 20-
mA
output
4 to
20-
mA
input
E5EN-HTAA3BFMD-500
Valve 2 Relay
outputs
× 2
2 4 to
20-
mA
input
E5EN-HTPRR2BMD-500 *
Relay
outputs
× 2
2 4 to 20-
mA
output
4 to
20-
mA
input
E5EN-HTPRR2BFMD-500 *

* Orders will not be accepted after March 31, 2018.

Accessories (Order Separately)

Output unit Model Specifications
Relay output E53-RN SPST-NO, 250 VAC, 5 A (resistive load), electrical life: 100,000 operations
Voltage output
(for driving SSR)
E53-QN 12 VDC (PNP), max. load current: 40-mA, with short-circuit protection
E53-Q3 24 VDC (NPN), max. load current: 20-mA, with short-circuit protection
E53-Q4 24 VDC (PNP), max. load current: 20-mA, with short-circuit protection
Current output E53-C3N 4 to 20-mA DC, load: 600 Ω max., resolution: approx. 10,000
E53-C3DN 0 to 20-mA DC, load: 600 Ω max., resolution: approx. 10,000
Linear voltage output E53-V34N 0 to 10 VDC, load: 1 kΩ min., resolution: approx. 10,000
E53-V35N 0 to 5 VDC, load: 1 kΩ min., resolution: approx. 10,000

USB-infrared Conversion Cable

Model
E58-CIFIR

USB-Serial Conversion Cable

Model
E58-CIFQ1

Terminal Cover

Connectable models Model
E5AN-HT E53-COV16
E5EN-HT

Note: The Terminal Cover comes with the E5AN/E5EN-[][][]-500 models.

Mounting Brackets

Model
Y92H-9

Note: These Mounting Brackets are provided with the Digital Controller.

Waterproof Packing

Connectable models Model
E5AN-HT Y92S-P4
E5EN-HT Y92S-P5

Note: The Waterproof Packing is included with the Controller.

Current Transformers (CTs)

Hole diameter Model
5.8 dia. E54-CT1
12.0 dia. E54-CT3

CX-Thermo Support Software

Model
EST2-2C-MV4