Built-in Power Supply Photoelectric Sensor
Long-distance Photoelectric Sensor That Supports AC/DC Power Supplies
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E3JK-RP12 2M | Photoelectric Sensor, DC power type, Retro-reflective with MSR function, Red light, Sensing distance: 100 mm to 6 m (when using E39-R1), PNP output, Pre-wired, 2 m, Without reflector |
E3JK-RP13 2M | Photoelectric Sensor, DC power type, Retro-reflective without MSR function, Infrared light, Sensing distance: 100 mm to 7 m (when using E39-R1), PNP output, Pre-wired, 2 m, Without reflector |
E3JK-RR11 2M | Photoelectric Sensor, AC/DC power-free type, Retro-reflective without MSR function, Red light, Sensing distance: 100 mm to 7 m (when using E39-R1), Relay output, Pre-wired, 2 m, Without reflector |
E3JK-RR11-C 2M | Photoelectric Sensor, AC/DC power-free type, Retro-reflective without MSR function, Red light, Sensing distance: 100 mm to 7 m (when using E39-R1), Relay output, Pre-wired, 2 m, with Mounting Bracket and Reflector |
E3JK-RR12 2M | Photoelectric Sensor, AC/DC power-free type, Retro-reflective with MSR function, Red light, Sensing distance: 100 mm to 6 m (when using E39-R1), Relay output, Pre-wired, 2 m, Without reflector |
E3JK-RR12-C 2M | Photoelectric Sensor, AC/DC power-free type, Retro-reflective with MSR function, Red light, Sensing distance: 100 mm to 6 m (when using E39-R1), Relay output, Pre-wired, 2 m, with Mounting Bracket and Reflector |
E3JK-RR13 2M | Photoelectric Sensor, AC/DC power-free type, Retro-reflective without MSR function, Infrared light, Sensing distance: 100 mm to 7 m (when using E39-R1), Relay output, Pre-wired, 2 m, Without reflector |
E3JK-RR13-C 2M | Photoelectric Sensor, AC/DC power-free type, Retro-reflective without MSR function, Infrared light, Sensing distance: 100 mm to 7 m (when using E39-R1), Relay output, Pre-wired, 2 m, with Mounting Bracket and Reflector |
E3JK-TN11 2M | Photoelectric Sensor, DC power type, Through-beam, Red light, Sensing distance: 40 m, NPN output, Pre-wired, 2 m |
E3JK-TN12 2M | Photoelectric Sensor, DC power type, Through-beam, Red light, Sensing distance: 5 m, NPN output, Pre-wired, 2 m |
E3JK-TN13 2M | Photoelectric Sensor, DC power type, Through-beam, Infrared light, Sensing distance: 40 m, NPN output, Pre-wired, 2 m |
E3JK-TN14 2M | Photoelectric Sensor, DC power type, Through-beam, Infrared light, Sensing distance: 5 m, NPN output, Pre-wired, 2 m |
E3JK-TP11 2M | Photoelectric Sensor, DC power type, Through-beam, Red light, Sensing distance: 40 m, PNP output, Pre-wired, 2 m |
E3JK-TP12 2M | Photoelectric Sensor, DC power type, Through-beam, Red light, Sensing distance: 5 m, PNP output, Pre-wired, 2 m |
E3JK-TP13 2M | Photoelectric Sensor, DC power type, Through-beam, Infrared light, Sensing distance: 40 m, PNP output, Pre-wired, 2 m |
E3JK-TP14 2M | Photoelectric Sensor, DC power type, Through-beam, Infrared light, Sensing distance: 5 m, PNP output, Pre-wired, 2 m |
E3JK-TR11 2M | Photoelectric Sensor, AC/DC power-free type, Through-beam, Red light, Sensing distance: 40 m, Relay output, Pre-wired, 2 m |
E3JK-TR11-C 2M | Photoelectric Sensor, AC/DC power-free type, Through-beam, Red light, Sensing distance: 40 m, Relay output, Pre-wired, 2 m, with Mounting Bracket |
E3JK-TR12 2M | Photoelectric Sensor, AC/DC power-free type, Through-beam, Red light, Sensing distance: 5 m, Relay output, Pre-wired, 2 m |
E3JK-TR12-C 2M | Photoelectric Sensor, AC/DC power-free type, Through-beam, Red light, Sensing distance: 5 m, Relay output, Pre-wired, 2 m, with Mounting Bracket |