Plateau Head Pushbutton Switch
Easy connector enables less assembly and less wiring
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
A3UL-TBY-2A2C-M | Plateau Head Pushbutton Switch, Lighted, Yellow, Flange color Black, DPDT, IP40, 12 VDC |
A3UL-TBY-3A1C-5M | Plateau Head Pushbutton Switch, Lighted, Yellow, Flange color Black, SPDT, IP65 (oil-resistant type), 24 VDC |
A3UL-TBY-3A1C-M | Plateau Head Pushbutton Switch, Lighted, Yellow, Flange color Black, SPDT, IP40, 24 VDC |
A3UL-TBY-3A2C-5M | Plateau Head Pushbutton Switch, Lighted, Yellow, Flange color Black, DPDT, IP65 (oil-resistant type), 24 VDC |
A3UL-TBY-3A2C-M | Plateau Head Pushbutton Switch, Lighted, Yellow, Flange color Black, DPDT, IP40, 24 VDC |
A3UL-TMA-1A1C-5M | Plateau Head Pushbutton Switch, Lighted, Blue, Flange color Metal, SPDT, IP65 (oil-resistant type), 5 VDC |
A3UL-TMA-1A1C-M | Plateau Head Pushbutton Switch, Lighted, Blue, Flange color Metal, SPDT, IP40, 5 VDC |
A3UL-TMA-1A2C-5M | Plateau Head Pushbutton Switch, Lighted, Blue, Flange color Metal, DPDT, IP65 (oil-resistant type), 5 VDC |
A3UL-TMA-1A2C-M | Plateau Head Pushbutton Switch, Lighted, Blue, Flange color Metal, DPDT, IP40, 5 VDC |
A3UL-TMA-2A1C-5M | Plateau Head Pushbutton Switch, Lighted, Blue, Flange color Metal, SPDT, IP65 (oil-resistant type), 12 VDC |
A3UL-TMA-2A1C-M | Plateau Head Pushbutton Switch, Lighted, Blue, Flange color Metal, SPDT, IP40, 12 VDC |
A3UL-TMA-2A2C-5M | Plateau Head Pushbutton Switch, Lighted, Blue, Flange color Metal, DPDT, IP65 (oil-resistant type), 12 VDC |
A3UL-TMA-2A2C-M | Plateau Head Pushbutton Switch, Lighted, Blue, Flange color Metal, DPDT, IP40, 12 VDC |
A3UL-TMA-3A1C-5M | Plateau Head Pushbutton Switch, Lighted, Blue, Flange color Metal, SPDT, IP65 (oil-resistant type), 24 VDC |
A3UL-TMA-3A1C-M | Plateau Head Pushbutton Switch, Lighted, Blue, Flange color Metal, SPDT, IP40, 24 VDC |
A3UL-TMA-3A2C-5M | Plateau Head Pushbutton Switch, Lighted, Blue, Flange color Metal, DPDT, IP65 (oil-resistant type), 24 VDC |
A3UL-TMA-3A2C-M | Plateau Head Pushbutton Switch, Lighted, Blue, Flange color Metal, DPDT, IP40, 24 VDC |
A3UL-TMG-1A1C-5M | Plateau Head Pushbutton Switch, Lighted, Green, Flange color Metal, SPDT, IP65 (oil-resistant type), 5 VDC |
A3UL-TMG-1A1C-M | Plateau Head Pushbutton Switch, Lighted, Green, Flange color Metal, SPDT, IP40, 5 VDC |
A3UL-TMG-1A2C-5M | Plateau Head Pushbutton Switch, Lighted, Green, Flange color Metal, DPDT, IP65 (oil-resistant type), 5 VDC |