Plateau Head Pushbutton Switch
Easy connector enables less assembly and less wiring
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
A3UL-TMG-1A2C-M | Plateau Head Pushbutton Switch, Lighted, Green, Flange color Metal, DPDT, IP40, 5 VDC |
A3UL-TMG-2A1C-5M | Plateau Head Pushbutton Switch, Lighted, Green, Flange color Metal, SPDT, IP65 (oil-resistant type), 12 VDC |
A3UL-TMG-2A1C-M | Plateau Head Pushbutton Switch, Lighted, Green, Flange color Metal, SPDT, IP40, 12 VDC |
A3UL-TMG-2A2C-5M | Plateau Head Pushbutton Switch, Lighted, Green, Flange color Metal, DPDT, IP65 (oil-resistant type), 12 VDC |
A3UL-TMG-2A2C-M | Plateau Head Pushbutton Switch, Lighted, Green, Flange color Metal, DPDT, IP40, 12 VDC |
A3UL-TMG-3A1C-5M | Plateau Head Pushbutton Switch, Lighted, Green, Flange color Metal, SPDT, IP65 (oil-resistant type), 24 VDC |
A3UL-TMG-3A1C-M | Plateau Head Pushbutton Switch, Lighted, Green, Flange color Metal, SPDT, IP40, 24 VDC |
A3UL-TMG-3A2C-5M | Plateau Head Pushbutton Switch, Lighted, Green, Flange color Metal, DPDT, IP65 (oil-resistant type), 24 VDC |
A3UL-TMG-3A2C-M | Plateau Head Pushbutton Switch, Lighted, Green, Flange color Metal, DPDT, IP40, 24 VDC |
A3UL-TMR-1A1C-5M | Plateau Head Pushbutton Switch, Lighted, Red, Flange color Metal, SPDT, IP65 (oil-resistant type), 5 VDC |
A3UL-TMR-1A1C-M | Plateau Head Pushbutton Switch, Lighted, Red, Flange color Metal, SPDT, IP40, 5 VDC |
A3UL-TMR-1A2C-5M | Plateau Head Pushbutton Switch, Lighted, Red, Flange color Metal, DPDT, IP65 (oil-resistant type), 5 VDC |
A3UL-TMR-1A2C-M | Plateau Head Pushbutton Switch, Lighted, Red, Flange color Metal, DPDT, IP40, 5 VDC |
A3UL-TMR-2A1C-5M | Plateau Head Pushbutton Switch, Lighted, Red, Flange color Metal, SPDT, IP65 (oil-resistant type), 12 VDC |
A3UL-TMR-2A1C-M | Plateau Head Pushbutton Switch, Lighted, Red, Flange color Metal, SPDT, IP40, 12 VDC |
A3UL-TMR-2A2C-5M | Plateau Head Pushbutton Switch, Lighted, Red, Flange color Metal, DPDT, IP65 (oil-resistant type), 12 VDC |
A3UL-TMR-2A2C-M | Plateau Head Pushbutton Switch, Lighted, Red, Flange color Metal, DPDT, IP40, 12 VDC |
A3UL-TMR-3A1C-5M | Plateau Head Pushbutton Switch, Lighted, Red, Flange color Metal, SPDT, IP65 (oil-resistant type), 24 VDC |
A3UL-TMR-3A1C-M | Plateau Head Pushbutton Switch, Lighted, Red, Flange color Metal, SPDT, IP40, 24 VDC |
A3UL-TMR-3A2C-5M | Plateau Head Pushbutton Switch, Lighted, Red, Flange color Metal, DPDT, IP65 (oil-resistant type), 24 VDC |