Enclosed Switch
Sealed, Compact, and Slim-bodied Switch Offers Choice of Many Actuators
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
D4C-1403 | Small limit switch, Cross roller plunger, 5 A at 250 VAC, 4 A at 30 VDC, VCTF (3 m) |
D4C-1420 | Small limit switch, Roller lever, 5 A at 250 VAC, 4 A at 30 VDC, VCTF (3 m) |
D4C-1431 | Small limit switch, Sealed pin plunger, 5 A at 250 VAC, 4 A at 30 VDC, VCTF (3 m) |
D4C-1432 | Small limit switch, Sealed roller plunger, 5 A at 250 VAC, 4 A at 30 VDC, VCTF (3 m) |
D4C-1433 | Small limit switch, Sealed crossroller, 5 A at 250 VAC, 4 A at 30 VDC, VCTF (3 m) |
D4C-1450 | Small limit switch, Plastic rod, 5 A at 250 VAC, 4 A at 30 VDC, VCTF (3 m) |
D4C-1501 | Small limit switch, Pin plunger, 5 A at 250 VAC, 4 A at 30 VDC, VCTF (5 m) |
D4C-1502 | Small limit switch, Roller plunger, 5 A at 250 VAC, 4 A at 30 VDC, VCTF (5 m) |
D4C-1503 | Small limit switch, Cross roller plunger, 5 A at 250 VAC, 4 A at 30 VDC, VCTF (5 m) |
D4C-1520 | Small limit switch, Roller lever, 5 A at 250 VAC, 4 A at 30 VDC, VCTF (5 m) |
D4C-1531 | Small limit switch, Sealed pin plunger, 5 A at 250 VAC, 4 A at 30 VDC, VCTF (5 m) |
D4C-1601 | Small limit switch, Pin plunger, 5 A at 250 VAC, 4 A at 30 VDC, SJT(O) (3 m) |
D4C-1602 | Small limit switch, Roller plunger, 5 A at 250 VAC, 4 A at 30 VDC, SJT(O) (3 m) |
D4C-1603 | Small limit switch, Cross roller plunger, 5 A at 250 VAC, 4 A at 30 VDC, SJT(O) (3 m) |
D4C-1620 | Small limit switch, Roller lever, 5 A at 250 VAC, 4 A at 30 VDC, SJT(O) (3 m) |
D4C-1631 | Small limit switch, Sealed pin plunger, 5 A at 250 VAC, 4 A at 30 VDC, SJT(O) (3 m) |
D4C-1632 | Small limit switch, Sealed roller plunger, 5 A at 250 VAC, 4 A at 30 VDC, SJT(O) (3 m) |
D4C-1633 | Small limit switch, Sealed crossroller, 5 A at 250 VAC, 4 A at 30 VDC, SJT(O) (3 m) |
D4C-1650 | Small limit switch, Plastic rod, 5 A at 250 VAC, 4 A at 30 VDC, SJT(O) (3 m) |
D4C-1701 | Small limit switch, Pin plunger, 5 A at 250 VAC, 4 A at 30 VDC, SJT(O) (5 m) |