Enclosed Switch
Sealed, Compact, and Slim-bodied Switch Offers Choice of Many Actuators
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
D4C-2501 | Small limit switch, Pin plunger, 5 A at 125 VAC (with operation indicator), VCTF (5 m) |
D4C-2502 | Small limit switch, Roller plunger, 5 A at 125 VAC (with operation indicator), VCTF (5 m) |
D4C-2503 | Small limit switch, Cross roller plunger, 5 A at 125 VAC (with operation indicator), VCTF (5 m) |
D4C-2520 | Small limit switch, Roller lever, 5 A at 125 VAC (with operation indicator), VCTF (5 m) |
D4C-3002-DK1EJ03 | Roller plunger, 1 A at 30 VDC, Pre-wired models (3 conductors: DC specification), LED |
D4C-3024-DK1EJ03 | Roller lever (high-sensitivity model), 1 A at 30 VDC, Pre-wired models (3 conductors: DC specification), LED |
D4C-3032-DK1EJ03 | Sealed roller plunger, 1 A at 30 VDC, Pre-wired models (3 conductors: DC specification), LED |
D4C-3201 | Small limit switch, Pin plunger, 4 A at 30 VDC (with operation indicator), VCTF oil-resistant cable (3 m) |
D4C-3202 | Small limit switch, Roller plunger, 4 A at 30 VDC (with operation indicator), VCTF oil-resistant cable (3 m) |
D4C-3203 | Small limit switch, Cross roller plunger, 4 A at 30 VDC (with operation indicator), VCTF oil-resistant cable (3 m) |
D4C-3220 | Small limit switch, Roller lever, 4 A at 30 VDC (with operation indicator), VCTF oil-resistant cable (3 m) |
D4C-3227-P | Small limit switch, Adjustable roller lever, 4 A at 30 VDC (with operation indicator), Weather-proof type, VCTF oil-resistant cable (3 m) |
D4C-3231 | Small limit switch, Sealed pin plunger, 4 A at 30 VDC (with operation indicator), VCTF oil-resistant cable (3 m) |
D4C-3232 | Small limit switch, Sealed roller plunger, 4 A at 30 VDC (with operation indicator), VCTF oil-resistant cable (3 m) |
D4C-3233 | Small limit switch, Sealed crossroller, 4 A at 30 VDC (with operation indicator), VCTF oil-resistant cable (3 m) |
D4C-3260 | Small limit switch, Center roller lever, 4 A at 30 VDC (with operation indicator), VCTF oil-resistant cable (3 m) |
D4C-3301 | Small limit switch, Pin plunger, 4 A at 30 VDC (with operation indicator), VCTF oil-resistant cable (5 m) |
D4C-3302 | Small limit switch, Roller plunger, 4 A at 30 VDC (with operation indicator), VCTF oil-resistant cable (5 m) |
D4C-3303 | Small limit switch, Cross roller plunger, 4 A at 30 VDC (with operation indicator), VCTF oil-resistant cable (5 m) |
D4C-3320 | Small limit switch, Roller lever, 4 A at 30 VDC (with operation indicator), VCTF oil-resistant cable (5 m) |