Page top

3Z4S-LE VS-MC Series

Vibrations and Shocks Resistant for C-mount cameras

3Z4S-LE VS-MC Series

Vibrations and shocks resistant Lens using a fixation ring.

Lineup of 7 models with focal lengths ranging from 15 to 75 mm.

A lock ring locking the surface and the improved design of internal structure increase resistance to vibration in comparison to the previous model with a lock screw locking a point.
This enables application in environments where the point-locked lens is moved under the effects of ambient vibration.

Install in narrow space without a lock screw.