Page top

XW2R-COM

Common Terminals

XW2R-COM

Space-saving and less wiring work of power supply wiring are achieved.

Rated current 10 A (Unit total)
Rated voltage 125 VDC/240 VAC
Insuration resistance 100 MΩ min. (at 500 VDC)
Ambient operating temperature 0 to 55°C
Applicable wires Applicable wire sizes Ferrule: AWG24 to 14 (0.2 mm2 to 2 mm2)
Stranded or solid wire: AWG 28 to 14 (0.08 mm2 to 2 mm2)
(Outer diameter of insulation must be 4 mm max)
Stripped length AWG28-16: 8 to 10 mm
AWG14: 9 to 10 mm